Top
Home
Shop
Contact
DE
Local services
België
Canada
Česká Republika
Danmark
Deutschland
España
France
Italia
Magyarország
Eesti
Ireland
Liechtenstein
Lëtzebuerg
Nederland
Norge
Österreich
Polska
Portugal
Schweiz
Singapore
Suomi
Sverige
United Kingdom
USA
中國
Your country is not listed? Please click
here
.
International website
AVENTICS.com
Please choose a language
Deutsch
Czech
Español
Français
Italiano
Nederlands
Polski
Русский
中文
Dansk
English
Finnish
Hungarian
日本語
Norwegisch
Português
Svenska
0
myAVENTICS
Log in
Forgot password?
New users click here to register!
Select
All
All
Shop
Product information
Media & documents
Topics
News
Cylinder
Pneumatic cylinders, drives and grippers
Standard cylinders
Mini cylinder
Round cylinder
Short-stroke cylinders and compact cylinders
Tie rod cylinder
Cylinder valve units
Rodless cylinders
Guide cylinders
Double piston cylinder
Rotary actuators
Bellow actuator
Cylinder with distance measuring sensor
Diaphragm-type cylinder
Grippers
Cylinder Accessories
Cylinder mountings
Piston rod mountings
Modular scraper system and front lube unit
Locking units
Guide units
Industrial shock absorber
Handling connection kits
Magnetic proximity sensors
Distance measuring sensors
Valves
Valves and valve systems
Single valves
Valve systems
Electrical connection technologies
Valves and valve systems complying with standards
ISO 5599-1
ISO 15407-1
Control technology
Fieldbus
Marex ECS
Pressure regulators
E/P pressure regulators
Manually operated pressure regulators
Pressure relief valves
Flow valves and blocking valves
Check-choke valves
Throttle valves
Ball valves and shut-off valves
Logic valves
Non-return valves and check valves
Quick exhaust valves
Air preparation
Compressed air preparation
Air preparation units and components
Pressure gauge
Compressed air reservoirs
Grease and oils
Vacuum
Vacuum Technologies
Ejectors
Vacuum suction grippers
Non-contact transport system
Vacuum accessories
Sensors
Sensors
Magnetic proximity sensors
Distance measuring sensors
Electrical pressure sensors
Mechanical pressure sensors
Flow sensors
Pneumatic proximity sensors
Inductive proximity sensors
Velocity-Time-Meter
Pneumatic position monitoring
Sensor mountings
Electrical connection technologies
Connection Technologies
Pneumatic connection technologies
Push-in fittings
Fittings with tube nuts
Plastic tubing
Couplings
Rotary joints
Compressed air gun
Fitting accessories
Silencer
Electrical connection technologies
Valve plug connector
Round plug connector
Multipole plug
Contact bridges
|
AVENTICS
Product Catalog Pneumatics
Valves and valve systems complying with standards
ISO 5599-1
ISO 5599-1
ISO 5599-1
Shop
Series 581, size 1 (111)
Series 581, size 2 (93)
Series 581, size 3 (83)
Series 581, size 4 (55)
Series IS12, size 1 (46)
Series IS12, size 2 (43)
Series HV30 (6)
Standardization
CNOMO / NFE 49-003-1 (8)
EN 837-1 (4)
ISO 13849-1 (1)
ISO 5599-1 (326)
ISO 5599-1, ISO 13849-1 (1)
Nominal flow Qn [l/min]
Reset
Apply
Working pressure max [bar]
1.6bar (2)
2.5bar (2)
4bar (2)
6bar (2)
8bar (8)
9bar (1)
10bar (146)
12bar (4)
16bar (194)
25bar (2)
Switching principle
2 x 5/2 (1)
2x3/2 (11)
3/2 (4)
5/2 (98)
5/3 (45)
Number of valve positions
1 (53)
10 (2)
Certification
ATEX (4)
UL (Underwriters Laboratories) (7)
Electrical connection 1
10 x snap Ø8 (2)
form A (6)
Form B, industry (8)
form C (4)
M12x1 (24)
Electrical connection 2
EN 175301-803, form A (78)
Form B, industry (29)
ISO 15217, form C (7)
M12 (12)
M12x1 (6)
M8x1 (2)
DC operating voltage
110 V (9)
12 V (29)
220 V (8)
230 V (1)
24 V (152)
48 V (33)
Operational voltage AC at 50 Hz
110 V (19)
220 V (1)
230 V (104)
24 V (43)
42 V (20)
48 V (8)
Valves and valve systems complying with standards
Series 581, size 1
Qn max. 1400 l/min
Electr. control: M8x1, form C, form BI, form A
Pneumatic control (CNOMO optional)
Width: 42 mm
Small size
ATEX optional
Valves and valve systems complying with standards
Series 581, size 2
Qn max. 2700 l/min
Electr. control: M8x1, form C, form BI, form A
Pneumatic control (CNOMO optional)
Width: 56 mm
Small size
ATEX optional
Valves and valve systems complying with standards
Series 581, size 3
Qn max. 4800 l/min
Electr. control: M12x1, form BI
Pneumatic control (CNOMO optional)
Width: 71 mm
Small size
ATEX optional
Valves and valve systems complying with standards
Series 581, size 4
Qn max. 6000 l/min
Electr. control: form BI, form A
Pneumatic control (CNOMO optional)
Width: 82 mm
Small size
ATEX optional
Valves and valve systems complying with standards
Series IS12, size 1
Qn max. 1060 l/min
Electr. control
Pneumatic control
Width: 42 mm
Valves and valve systems complying with standards
Series IS12, size 2
Qn max. 2500 l/min
Electr. control
Pneumatic control
Width: 56 mm
Valves and valve systems complying with standards
Series HV30
Qn = 4300 l/min
Electr. control: form A
Width: 71 mm
Ambient temperature 10 °C to 120 °C
×
×
Valves and valve systems complying with standards