Top
Home
Shop
Contact
DE
Local services
België
Canada
Česká Republika
Danmark
Deutschland
España
France
Italia
Magyarország
Eesti
Ireland
Liechtenstein
Lëtzebuerg
Nederland
Norge
Österreich
Polska
Portugal
Schweiz
Singapore
Suomi
Sverige
United Kingdom
USA
中國
Your country is not listed? Please click
here
.
International website
AVENTICS.com
Please choose a language
Deutsch
Czech
Español
Français
Italiano
Korean
Norwegisch
Português
Русский
Türkçe
Dansk
English
Finnish
Hungarian
日本語
Nederlands
Polski
Romanian
Svenska
中文
0
myAVENTICS
Log in
Forgot password?
New users click here to register!
Cylinder
Pneumatic cylinders, drives and grippers
Standard cylinders
Mini cylinder
Round cylinder
Short-stroke cylinders and compact cylinders
Tie rod cylinder
Cylinder valve units
Rodless cylinders
Guide cylinders
Double piston cylinder
Rotary actuators
Bellow actuator
Cylinder with distance measuring sensor
Diaphragm-type cylinder
Grippers
Cylinder Accessories
Cylinder mountings
Piston rod mountings
Modular sealing system
Locking units
Guide units
Industrial shock absorber
Handling connection kits
Magnetic proximity sensors
Distance measuring sensors
Valves
Valves and valve systems
Single valves
Valve systems
Electrical connection technologies
Valves and valve systems complying with standards
ISO 5599-1
ISO 5599-2
ISO 15407-1
ISO 15407-2
Control technology
Field bus
Marex ECS
Pressure regulators
E/P pressure regulators
Manually operated pressure regulators
Pressure relief valves
Flow valves and blocking valves
Check-choke valves
Throttle valves
Ball valves and shut-off valves
Logic valves
Non-return valves and check valves
Quick exhaust valves
Preparation
Compressed air preparation
Maintenance units and components
Pressure gauge
Compressed air reservoirs
Grease and oils
Vacuum
Vacuum Technologies
Ejectors
Vacuum suction grippers
Non-contact transport system
Vacuum accessories
Sensors
Sensors
Magnetic proximity sensors
Distance measuring sensors
Electrical pressure sensors
Mechanical pressure sensors
Flow sensors
Pneumatic proximity sensors
Inductive proximity sensors
Velocity-Time-Meter
Pneumatic position monitoring
Sensor mountings
Electrical connection technologies
Connection Technologies
Pneumatic connection technologies
Push-In fittings
Fittings with tube nuts
Plastic tubing
Couplings
Rotary joints
Compressed air gun
Fitting accessories
Silencers
Electrical connection technologies
Valve plug connector
Round plug connector
Multipole plug
Contact bridges
|
AVENTICS
Product Catalog Pneumatics
Pneumatic cylinders, drives and grippers
Standard cylinders
ISO 15552, series TRB
ISO 15552, series TRB
ISO 15552, series TRB
Shop
Refine results:
Piston diameter [mm]
Reset
Apply
Stroke [mm]
Reset
Apply
Functional principle
double-acting (9)
Magnetic piston
with magnetic piston (7)
Adjustable cushioning
adjustable (7)
Piston rod thread
1-14 UNF (2)
1/2-20 UNF (2)
3/4-16 UNF (2)
7/16-20 UNF (2)
M10x1,25 (6)
M12x1,25 (6)
M16x1,5 (6)
M20x1,5 (6)
M27x2 (6)
Piston rod modification
through (1)
Compressed air connection
1/2 NPT (2)
1/4 NPT (2)
1/8 NPT (2)
3/8 NPT (2)
G 1/2 (6)
G 1/4 (6)
G 1/8 (6)
G 3/8 (6)
Standardization
ISO 15552 (8)
metric
Tie rod cylinder ISO 15552, Series TRB
Pneumatic cylinders, drives and grippers
Tie rod cylinder ISO 15552, Series TRB
Ø 32-125 mm
Ports G 1/8, G 1/4, G 3/8, G 1/2
double-acting
with magnetic piston
Cushioning pneumatically, adjustable
Piston rod External thread
ATEX optional
77 material numbers for selection
Tie rod cylinder ISO 15552, Series TRB
Pneumatic cylinders, drives and grippers
Tie rod cylinder ISO 15552, Series TRB
Ø 32-125 mm
Ports G 1/8, G 1/4, G 3/8, G 1/2
double-acting
with magnetic piston
Cushioning elastic
Piston rod External thread
77 material numbers for selection
Tie rod cylinder ISO 15552, Series TRB
Pneumatic cylinders, drives and grippers
Tie rod cylinder ISO 15552, Series TRB
Ø 32-125 mm
Ports G 1/8, G 1/4, G 3/8, G 1/2
double-acting
with magnetic piston
Cushioning pneumatically, adjustable
Piston rod External thread
Piston rod through
77 material numbers for selection
Tie rod cylinder ISO 15552, Series TRB
Pneumatic cylinders, drives and grippers
Tie rod cylinder ISO 15552, Series TRB
Ø 32-125 mm
Ports G 1/8, G 1/4, G 3/8, G 1/2
double-acting
with magnetic piston
Cushioning pneumatically, adjustable
with trunnion mounting
Piston rod External thread
63 material numbers for selection
Tie rod cylinder ISO 15552, Series TRB
Pneumatic cylinders, drives and grippers
Tie rod cylinder ISO 15552, Series TRB
Ø 32-125 mm
Ports G 1/8, G 1/4, G 3/8, G 1/2
double-acting
Cushioning pneumatically, adjustable
Piston rod External thread
silicone-free
Heat resistant
77 material numbers for selection
Tie rod cylinder ISO 15552, Series TRB
Pneumatic cylinders, drives and grippers
Tie rod cylinder ISO 15552, Series TRB
Ø 32-125 mm
Ports G 1/8, G 1/4, G 3/8, G 1/2
double-acting
with magnetic piston
Cushioning pneumatically, adjustable
Piston rod External thread
Heat resistant
77 material numbers for selection
Tie rod cylinder ISO 15552, Series TRB
Pneumatic cylinders, drives and grippers
Tie rod cylinder ISO 15552, Series TRB
Ø 32-125 mm
double-acting
Cushioning pneumatically, adjustable
Piston rod External thread
Low friction
Tie rod cylinder ISO 15552, Series TRB-MS
Pneumatic cylinders, drives and grippers
Tie rod cylinder ISO 15552, Series TRB-MS
Modular sealing system
imperial
Tie rod cylinder ISO 15552, Series TRB - inch
Pneumatic cylinders, drives and grippers
Tie rod cylinder ISO 15552, Series TRB - inch
Ø 32-125 mm
Ports 1/8 NPT, 1/4 NPT, 3/8 NPT, 1/2 NPT
double-acting
with magnetic piston
Cushioning pneumatically, pneumatically, adjustable
Piston rod External thread
77 material numbers for selection
Tie rod cylinder ISO 15552, Series TRB - inch
Pneumatic cylinders, drives and grippers
Tie rod cylinder ISO 15552, Series TRB - inch
Ø 32-125 mm
Ports 1/8 NPT, 1/4 NPT, 3/8 NPT, 1/2 NPT
double-acting
with magnetic piston
Cushioning pneumatically
Piston rod External thread
77 material numbers for selection
Accessories, metric
Cylinder mountings
Bearing block, Series AB7
Pneumatic cylinders, drives and grippers
Bearing block, Series AB7
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
with fixed bearing
10 material numbers for selection
Bearing block, Series CS7
Pneumatic cylinders, drives and grippers
Bearing block, Series CS7
Cylinder mounting in accordance with VDMA 24562 part 2
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
With ball joint and foot
10 material numbers for selection
Clevis mounting, Series AB6
Pneumatic cylinders, drives and grippers
Clevis mounting, Series AB6
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
10 material numbers for selection
Detachable Clevis, Series MP2
Pneumatic cylinders, drives and grippers
Detachable Clevis, Series MP2
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
10 material numbers for selection
Rear eye, Series MP4
Pneumatic cylinders, drives and grippers
Rear eye, Series MP4
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
for clevis mounting MP2 and AB3
10 material numbers for selection
Rear eye, Series MP6
Pneumatic cylinders, drives and grippers
Rear eye, Series MP6
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
With ball joint and foot
10 material numbers for selection
Rear eye, Series MP9
Pneumatic cylinders, drives and grippers
Rear eye, Series MP9
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125 mm
With rubber bushing
8 material numbers for selection
Trunnion mounting, front or rear, Series MT5, MT6
Pneumatic cylinders, drives and grippers
Trunnion mounting, front or rear, Series MT5, MT6
for series CCI, CVI, CCL-IC/-IS, PRA/TRB, CVI, CCL-IS, PRA, TRB, ITS
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
10 material numbers for selection
Eye brackets
Pneumatic cylinders, drives and grippers
Eye brackets
Suitable piston Ø 25, 32, 40, 50, 63, 80, 100, 100, 125 mm
6 material numbers for selection
Bearing brackets MT4, MT5, MT6, Series AT4
Pneumatic cylinders, drives and grippers
Bearing brackets MT4, MT5, MT6, Series AT4
Cylinder mounting in accordance with ISO 15552
for series CCI, CCL-IC, ICL, KPZ, PRA/TRB, CCI, CCL-IC, KPZ, PRA/TRB
Suitable piston Ø 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
4 material numbers for selection
Flange mounting, Series MF1, MF2
Pneumatic cylinders, drives and grippers
Flange mounting, Series MF1, MF2
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
10 material numbers for selection
Intermediate flange, Series JP1
Pneumatic cylinders, drives and grippers
Intermediate flange, Series JP1
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125 mm
for multi-position cylinders
7 material numbers for selection
Foot mounting, Series MS1
Pneumatic cylinders, drives and grippers
Foot mounting, Series MS1
Cylinder mounting in accordance with ISO 15552
for series CCI, CCL-IC/-IS, PRA/TRB, CVI, PRA, TRB, CCL-IS, CVI, ITS
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
10 material numbers for selection
Bolts, AA4
Pneumatic cylinders, drives and grippers
Bolts, AA4
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250, 320 mm
10 material numbers for selection
Piston rod mountings
Nut for piston rod, Series MR9
Pneumatic cylinders, drives and grippers
Nut for piston rod, Series MR9
7 material numbers for selection
Rod clevis, Series AP2
Pneumatic cylinders, drives and grippers
Rod clevis, Series AP2
galvanized steel
7 material numbers for selection
Rod clevis, Series PM6
Pneumatic cylinders, drives and grippers
Rod clevis, Series PM6
galvanized steel
5 material numbers for selection
Ball eye rod end with flange, Series AP6
Pneumatic cylinders, drives and grippers
Ball eye rod end with flange, Series AP6
galvanized steel
5 material numbers for selection
Flexible spherical coupling, Series PM5
Pneumatic cylinders, drives and grippers
Flexible spherical coupling, Series PM5
5 material numbers for selection
Flexible plate coupling, Series PM7
Pneumatic cylinders, drives and grippers
Flexible plate coupling, Series PM7
6 material numbers for selection
Guide units
Guide unit, Series GU1
Pneumatic cylinders, drives and grippers
Guide unit, Series GU1
Ø 32-100 mm
Plain bearing
For standard cylinders ISO 15552
72 material numbers for selection
Guide unit, Series GH1
Pneumatic cylinders, drives and grippers
Guide unit, Series GH1
Ø 32-100 mm
Plain bearing
For standard cylinders ISO 15552
64 material numbers for selection
Guide unit, Series GH2
Pneumatic cylinders, drives and grippers
Guide unit, Series GH2
Ø 32-100 mm
Linear ball bearing
For standard cylinders ISO 15552
52 material numbers for selection
Flexible coupling form B, Series GU3
Pneumatic cylinders, drives and grippers
Flexible coupling form B, Series GU3
H' version, Ø20–100
3 material numbers for selection
Flexible coupling form C, Series GU3
Pneumatic cylinders, drives and grippers
Flexible coupling form C, Series GU3
version 'U' and 'H', Ø12–63
3 material numbers for selection
Flange mounting
Pneumatic cylinders, drives and grippers
Flange mounting
for series for guide units, H' version
Suitable piston Ø 32, 40, 50, 63, 80, 100 mm
6 material numbers for selection
Locking Elements
Holding unit, Series HU1
Pneumatic cylinders, drives and grippers
Holding unit, Series HU1
Ø 32-100 mm
hold: spring force, release: compressed air
6 material numbers for selection
Locking unit, Series LU1
Pneumatic cylinders, drives and grippers
Locking unit, Series LU1
Ø 32-100 mm
Hold: adjustable spring force, Release: compressed air
4 material numbers for selection
Locking unit, Series LU1
Pneumatic cylinders, drives and grippers
Locking unit, Series LU1
Ø 32-100 mm
hold: spring force, release: compressed air
8 material numbers for selection
Locking unit, Series LU6
Pneumatic cylinders, drives and grippers
Locking unit, Series LU6
Ø 32-125 mm
Holding and braking: non-adjustable spring, Release: compressed air
7 material numbers for selection
Foot mounting, Series LU4
Pneumatic cylinders, drives and grippers
Foot mounting, Series LU4
for cylinders with locking units
6 material numbers for selection
Flange mounting, Series LU5
Pneumatic cylinders, drives and grippers
Flange mounting, Series LU5
for cylinders with locking units
6 material numbers for selection
Mounting flange, Series LU3
Pneumatic cylinders, drives and grippers
Mounting flange, Series LU3
for cylinders with locking units
6 material numbers for selection
Modular sealing systems
Modular sealing systems
Pneumatic cylinders, drives and grippers
Modular sealing systems
For series PRA, TRB (Ø 32 ... 125 mm)
23 material numbers for selection
Sensors and sensor mountings, accessories
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
open cable ends, 3-pin
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
2 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
open cable ends, 2-pin, open cable ends, 3-pin
UL certification
Reed, electronic PNP, electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
9 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8, 3-pin
UL certification
Reed, electronic PNP, electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
4 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M12, 3-pin, with knurled screw
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
1 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M12, 3-pin, with knurled screw
UL certification
Reed, electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
5 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8, 3-pin, with knurled screw
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
1 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8, 3-pin, with knurled screw
UL certification
Reed, electronic PNP, electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
7 material numbers for selection
Sensor, Series ST6-HT
Pneumatic cylinders, drives and grippers
Sensor, Series ST6-HT
6 mm T-slot
with cable
open cable ends, 2-pin
Heat resistant
UL certification
Reed
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
2 material numbers for selection
Pneumatic sensor, Series SP1
Pneumatic cylinders, drives and grippers
Pneumatic sensor, Series SP1
Qn 40 l/min
Mounting orientation Any
1 material numbers for selection
Sensor, Series IN1
Pneumatic cylinders, drives and grippers
Sensor, Series IN1
for locking unit, series LU6
1 material numbers for selection
Sensors, Series SM6
Pneumatic cylinders, drives and grippers
Sensors, Series SM6
6 mm groove
with cable
without wire end ferrule, tin-plated, 4-pin
with distance measuring sensor, measurement range 32 ... 256 mm
Analog
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, 167, MNI, ICM, TRR
8 material numbers for selection
Sensors, Series SM6
Pneumatic cylinders, drives and grippers
Sensors, Series SM6
6 mm groove
with cable
Plug, M8x1, 4-pin, with knurled screw
with distance measuring sensor, measurement range 32 ... 256 mm
Analog
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, 167, MNI, ICM, TRR
8 material numbers for selection
Sensor, Series SN2
Pneumatic cylinders, drives and grippers
Sensor, Series SN2
with cable
without wire end ferrule, tin-plated, 2-pin, without wire end ferrule, tin-plated, 3-pin
Heat resistant
Reed, electronic PNP
Indirect mounting for series TRB, PRA, ITS, MNI, CSL-RD, ICM, RPC, TRR, FLT, CVI
20 material numbers for selection
Sensor, Series SN2
Pneumatic cylinders, drives and grippers
Sensor, Series SN2
Plug, M8, 2-pin, Plug, M8, 3-pin, Plug, M8, 4-pin
Reed 2-Wire, Reed 3-Wire, Reed 3-Wire, with pulse stretching, Reed 4-Wire, electronic PNP
With stretched impulse
With stretched impulse
Reed, electronic PNP
Indirect mounting for series TRB, PRA, ITS, MNI, CSL-RD, ICM, RPC, TRR, FLT, CVI
10 material numbers for selection
Sensor, Series SN5-X
Pneumatic cylinders, drives and grippers
Sensor, Series SN5-X
3-pin
welding-proof
With stretched impulse
Sensor responds to ferromagnetic material., welding-proof, With stretched impulse
electronic PNP
Indirect mounting for series TRB, ITS
2 material numbers for selection
Sensor, Series SN5-X
Pneumatic cylinders, drives and grippers
Sensor, Series SN5-X
Socket, M12, 3-pin
With stretched impulse, Time delay
Sensor responds to ferromagnetic material., Time delay, With stretched impulse
electronic PNP
Indirect mounting for series TRB, ITS
2 material numbers for selection
Sensor, Series SN6
Pneumatic cylinders, drives and grippers
Sensor, Series SN6
Plug, Form B, industry, 2-pin
Reed
Indirect mounting for series TRB, ITS, 523
2 material numbers for selection
Sensor, Series SN6
Pneumatic cylinders, drives and grippers
Sensor, Series SN6
Plug, Form B, industry, 2-pin
ATEX
Reed
Indirect mounting for series TRB, ITS
1 material numbers for selection
Sensor, Series SN6
Pneumatic cylinders, drives and grippers
Sensor, Series SN6
with cable
without wire end ferrule, tin-plated, 2-pin
heat resistant up to 120 °C
Reed
Indirect mounting for series TRB, ITS
3 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN5-X
to mount on cylinder Series TRB (Ø 32-100)
3 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN5-X
to mount on cylinder series TRB (Ø 125), series ITS
3 material numbers for selection
Series CAT
Pneumatic cylinders, drives and grippers
Series CAT
Measuring instrument for adjusting the pneumatic cushioning
for MNI, CSL-RD, CCL-IS, ICS, RPC, PRA/TRB, ITS
1 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series ST6, SM6, SN1, SN2
to mount on cylinder TRB, C12P, CVI, 523
1 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series ST6, SM6
to mount on cylinder TRB, C12P, 167, CVI, TRR, 523
3 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN6
to mount on cylinder TRB, C12P, CVI, 523
1 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN6
to mount on cylinder TRB, CVI, 523
1 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN1, SN2
to mount on cylinder TRB, TRR
3 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, straight, 180°
UL (Underwriters Laboratories)
unshielded
1 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, angled, 90°
UL (Underwriters Laboratories)
unshielded
1 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, straight, 180°
open cable ends
with cable
UL (Underwriters Laboratories)
unshielded
3 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, angled, 90°
open cable ends
with cable
unshielded
3 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M12x1, 5-pin, A-coded, angled, 90°
open cable ends
for DeviceNet
with cable
unshielded
3 material numbers for selection
Other accessories
Silencers, series SI1
Pneumatic cylinders, drives and grippers
Silencers, series SI1
Sintered bronze
4 material numbers for selection
Silencers, series SI1
Pneumatic cylinders, drives and grippers
Silencers, series SI1
Sintered bronze
4 material numbers for selection
Accessories, imperial
Cylinder mountings
Bearing block, Series AB7
Pneumatic cylinders, drives and grippers
Bearing block, Series AB7
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
with fixed bearing
10 material numbers for selection
Bearing block, Series CS7
Pneumatic cylinders, drives and grippers
Bearing block, Series CS7
Cylinder mounting in accordance with VDMA 24562 part 2
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
With ball joint and foot
10 material numbers for selection
Clevis mounting, Series AB6
Pneumatic cylinders, drives and grippers
Clevis mounting, Series AB6
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
10 material numbers for selection
Detachable Clevis, Series MP2
Pneumatic cylinders, drives and grippers
Detachable Clevis, Series MP2
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
10 material numbers for selection
Rear eye, Series MP4
Pneumatic cylinders, drives and grippers
Rear eye, Series MP4
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
for clevis mounting MP2 and AB3
10 material numbers for selection
Rear eye, Series MP6
Pneumatic cylinders, drives and grippers
Rear eye, Series MP6
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
With ball joint and foot
10 material numbers for selection
Rear eye, Series MP9
Pneumatic cylinders, drives and grippers
Rear eye, Series MP9
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125 mm
With rubber bushing
8 material numbers for selection
Trunnion mounting, front or rear, Series MT5, MT6
Pneumatic cylinders, drives and grippers
Trunnion mounting, front or rear, Series MT5, MT6
for series CCI, CVI, CCL-IC/-IS, PRA/TRB, CVI, CCL-IS, PRA, TRB, ITS
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
10 material numbers for selection
Eye brackets
Pneumatic cylinders, drives and grippers
Eye brackets
Suitable piston Ø 25, 32, 40, 50, 63, 80, 100, 100, 125 mm
6 material numbers for selection
Bearing brackets MT4, MT5, MT6, Series AT4
Pneumatic cylinders, drives and grippers
Bearing brackets MT4, MT5, MT6, Series AT4
Cylinder mounting in accordance with ISO 15552
for series CCI, CCL-IC, ICL, KPZ, PRA/TRB, CCI, CCL-IC, KPZ, PRA/TRB
Suitable piston Ø 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
4 material numbers for selection
Flange mounting, Series MF1, MF2
Pneumatic cylinders, drives and grippers
Flange mounting, Series MF1, MF2
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
10 material numbers for selection
Intermediate flange, Series JP1
Pneumatic cylinders, drives and grippers
Intermediate flange, Series JP1
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125 mm
for multi-position cylinders
7 material numbers for selection
Foot mounting, Series MS1
Pneumatic cylinders, drives and grippers
Foot mounting, Series MS1
Cylinder mounting in accordance with ISO 15552
for series CCI, CCL-IC/-IS, PRA/TRB, CVI, PRA, TRB, CCL-IS, CVI, ITS
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250 mm
10 material numbers for selection
Bolts, AA4
Pneumatic cylinders, drives and grippers
Bolts, AA4
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32, 40, 50, 63, 80, 100, 125, 160, 200, 250, 320 mm
10 material numbers for selection
Guide units
Guide unit, Series GU1
Pneumatic cylinders, drives and grippers
Guide unit, Series GU1
Ø 32-100 mm
Plain bearing
For standard cylinders ISO 15552
72 material numbers for selection
Guide unit, Series GH1
Pneumatic cylinders, drives and grippers
Guide unit, Series GH1
Ø 32-100 mm
Plain bearing
For standard cylinders ISO 15552
64 material numbers for selection
Guide unit, Series GH2
Pneumatic cylinders, drives and grippers
Guide unit, Series GH2
Ø 32-100 mm
Linear ball bearing
For standard cylinders ISO 15552
52 material numbers for selection
Flexible coupling form B, Series GU3
Pneumatic cylinders, drives and grippers
Flexible coupling form B, Series GU3
H' version, Ø20–100
3 material numbers for selection
Flexible coupling form C, Series GU3
Pneumatic cylinders, drives and grippers
Flexible coupling form C, Series GU3
version 'U' and 'H', Ø12–63
3 material numbers for selection
Flange mounting
Pneumatic cylinders, drives and grippers
Flange mounting
for series for guide units, H' version
Suitable piston Ø 32, 40, 50, 63, 80, 100 mm
6 material numbers for selection
Locking Elements
Holding unit, Series HU1
Pneumatic cylinders, drives and grippers
Holding unit, Series HU1
Ø 32-100 mm
hold: spring force, release: compressed air
6 material numbers for selection
Locking unit, Series LU1
Pneumatic cylinders, drives and grippers
Locking unit, Series LU1
Ø 32-100 mm
Hold: adjustable spring force, Release: compressed air
4 material numbers for selection
Locking unit, Series LU1
Pneumatic cylinders, drives and grippers
Locking unit, Series LU1
Ø 32-100 mm
hold: spring force, release: compressed air
8 material numbers for selection
Locking unit, Series LU6
Pneumatic cylinders, drives and grippers
Locking unit, Series LU6
Ø 32-125 mm
Holding and braking: non-adjustable spring, Release: compressed air
7 material numbers for selection
Foot mounting, Series LU4
Pneumatic cylinders, drives and grippers
Foot mounting, Series LU4
for cylinders with locking units
6 material numbers for selection
Flange mounting, Series LU5
Pneumatic cylinders, drives and grippers
Flange mounting, Series LU5
for cylinders with locking units
6 material numbers for selection
Mounting flange, Series LU3
Pneumatic cylinders, drives and grippers
Mounting flange, Series LU3
for cylinders with locking units
6 material numbers for selection
Modular sealing systems
Modular sealing systems
Pneumatic cylinders, drives and grippers
Modular sealing systems
For series PRA, TRB (Ø 32 ... 125 mm)
23 material numbers for selection
Sensors and sensor mountings, accessories
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series ST6, SM6, SN1, SN2
to mount on cylinder TRB, C12P, CVI, 523
1 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series ST6, SM6
to mount on cylinder TRB, C12P, 167, CVI, TRR, 523
3 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN6
to mount on cylinder TRB, C12P, CVI, 523
1 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN6
to mount on cylinder TRB, CVI, 523
1 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
open cable ends, 2-pin, open cable ends, 3-pin
UL certification
Reed, electronic PNP, electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
9 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN1, SN2
to mount on cylinder TRB, TRR
3 material numbers for selection
Sensor, Series IN1
Pneumatic cylinders, drives and grippers
Sensor, Series IN1
for locking unit, series LU6
1 material numbers for selection
Sensors, Series SM6
Pneumatic cylinders, drives and grippers
Sensors, Series SM6
6 mm groove
with cable
without wire end ferrule, tin-plated, 4-pin
with distance measuring sensor, measurement range 32 ... 256 mm
Analog
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, 167, MNI, ICM, TRR
8 material numbers for selection
Sensors, Series SM6
Pneumatic cylinders, drives and grippers
Sensors, Series SM6
6 mm groove
with cable
Plug, M8x1, 4-pin, with knurled screw
with distance measuring sensor, measurement range 32 ... 256 mm
Analog
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, 167, MNI, ICM, TRR
8 material numbers for selection
Sensor, Series SN2
Pneumatic cylinders, drives and grippers
Sensor, Series SN2
with cable
without wire end ferrule, tin-plated, 2-pin, without wire end ferrule, tin-plated, 3-pin
Heat resistant
Reed, electronic PNP
Indirect mounting for series TRB, PRA, ITS, MNI, CSL-RD, ICM, RPC, TRR, FLT, CVI
20 material numbers for selection
Sensor, Series SN2
Pneumatic cylinders, drives and grippers
Sensor, Series SN2
Plug, M8, 2-pin, Plug, M8, 3-pin, Plug, M8, 4-pin
Reed 2-Wire, Reed 3-Wire, Reed 3-Wire, with pulse stretching, Reed 4-Wire, electronic PNP
With stretched impulse
With stretched impulse
Reed, electronic PNP
Indirect mounting for series TRB, PRA, ITS, MNI, CSL-RD, ICM, RPC, TRR, FLT, CVI
10 material numbers for selection
Sensor, Series SN5-X
Pneumatic cylinders, drives and grippers
Sensor, Series SN5-X
3-pin
welding-proof
With stretched impulse
Sensor responds to ferromagnetic material., welding-proof, With stretched impulse
electronic PNP
Indirect mounting for series TRB, ITS
2 material numbers for selection
Sensor, Series SN5-X
Pneumatic cylinders, drives and grippers
Sensor, Series SN5-X
Socket, M12, 3-pin
With stretched impulse, Time delay
Sensor responds to ferromagnetic material., Time delay, With stretched impulse
electronic PNP
Indirect mounting for series TRB, ITS
2 material numbers for selection
Sensor, Series SN6
Pneumatic cylinders, drives and grippers
Sensor, Series SN6
Plug, Form B, industry, 2-pin
Reed
Indirect mounting for series TRB, ITS, 523
2 material numbers for selection
Sensor, Series SN6
Pneumatic cylinders, drives and grippers
Sensor, Series SN6
Plug, Form B, industry, 2-pin
ATEX
Reed
Indirect mounting for series TRB, ITS
1 material numbers for selection
Sensor, Series SN6
Pneumatic cylinders, drives and grippers
Sensor, Series SN6
with cable
without wire end ferrule, tin-plated, 2-pin
heat resistant up to 120 °C
Reed
Indirect mounting for series TRB, ITS
3 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
open cable ends, 3-pin
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
2 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8, 3-pin, with knurled screw
UL certification
Reed, electronic PNP, electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
7 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN5-X
to mount on cylinder Series TRB (Ø 32-100)
3 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN5-X
to mount on cylinder series TRB (Ø 125), series ITS
3 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8, 3-pin
UL certification
Reed, electronic PNP, electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
4 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8, 3-pin, with knurled screw
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
1 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M12, 3-pin, with knurled screw
UL certification
Reed, electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
5 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M12, 3-pin, with knurled screw
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
1 material numbers for selection
Sensor, Series ST6-HT
Pneumatic cylinders, drives and grippers
Sensor, Series ST6-HT
6 mm T-slot
with cable
open cable ends, 2-pin
Heat resistant
UL certification
Reed
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, ICM, KHZ, RTC, TRR
2 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, straight, 180°
UL (Underwriters Laboratories)
unshielded
1 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, angled, 90°
UL (Underwriters Laboratories)
unshielded
1 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, straight, 180°
open cable ends
with cable
UL (Underwriters Laboratories)
unshielded
3 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, angled, 90°
open cable ends
with cable
unshielded
3 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M12x1, 5-pin, A-coded, angled, 90°
open cable ends
for DeviceNet
with cable
unshielded
3 material numbers for selection
×
×
Pneumatic cylinders, drives and grippers