|

Filter, Series MU1-FLS

  • G 1 1/2 G 2
  • filter porosity 8 60 µm
  • suitable for ATEX
Filter, Series MU1-FLS
o1.gif
Version  Standard filter
Parts  Filter
Mounting orientation  vertical
Certificates  suitable for ATEX
Working pressure min./max.  See table below
Ambient temperature min./max.  -10 ... 60 °C
Medium temperature min./max.  -10 ... 60 °C
Medium  Compressed air Neutral gases
Filter reservoir volume  300 cm³
Filter element  exchangeable
Condensate drain  See table below
Weight  3,5 kg
Select a product variant

Filter, Series MU1-FLS

Technical data

Enlarge table
Port filter porosity Flow Qn Working pressure min./max. Condensate drain Protective guard Material Reservoir Part No.
Suitable for use in Ex zones 1, 2, 21, 22, Nominal flow Qn with secondary pressure p2 = 6 bar at Δp = 1 bar, Metal protective guard can be retrofitted for all polycarbonate reservoirs

Technical information

Dimensions

Diagrams