|

Filter, Series MU1-FLS

  • G 1
  • filter porosity 40 µm
Filter, Series MU1-FLS
o1.gif
Version  Standard filter
Parts  Filter
Mounting orientation  vertical
Working pressure min./max.  See table below
Ambient temperature min./max.  -10 ... 60 °C
Medium temperature min./max.  -10 ... 60 °C
Medium  Compressed air Neutral gases
Filter reservoir volume  65 cm³
Filter element  exchangeable
filter porosity  40 µm
Condensate drain  See table below
Weight  1,05 kg
Select a product variant

Filter, Series MU1-FLS

Technical data

Enlarge table
Port Flow Qn Working pressure min./max. Condensate drain Reservoir Protective guard Material Reservoir ATEX Part No.
Nominal flow Qn with secondary pressure p2 = 6 bar at Δp = 1 bar
1) Suitable for use in Ex zones 1, 2, 21, 22

Technical information

Dimensions

Diagrams