|

Filter pressure regulator, Series MU1-FRE

  • G 1
  • filter porosity 40 µm
Filter pressure regulator, Series MU1-FRE
o78.gif
Version  1-part
Parts  Filter pressure regulator
Mounting orientation  vertical
Working pressure min./max.  0,5 ... 16 bar
Ambient temperature min./max.  -10 ... 60 °C
Medium temperature min./max.  -10 ... 60 °C
Medium  Compressed air Neutral gases
Nominal flow Qn  7000 l/min
Regulator type  Diaphragm-type pressure regulator
Regulator function  with relieving air exhaust
Adjustment range min./max.  0,5 ... 10 bar
Pressure supply  single
Filter reservoir volume  300 cm³
Filter element  exchangeable
Condensate drain  Manual
Weight  2,4 kg
Select a product variant

Filter pressure regulator, Series MU1-FRE

Technical data

Enlarge table
Port filter porosity Flow Condensate drain Part No.
Qn
Nominal flow Qn with secondary pressure p2 = 6 bar at Δp = 1 bar

Technical information

Dimensions

Diagrams