|

Condensate separator, Series MU1

  • G 1/2
  • Material Polycarbonate
  • suitable for ATEX
Condensate separator, Series MU1
o61.gif
Parts  Condensate separator
Mounting orientation  vertical
Certificates  suitable for ATEX
Working pressure min./max.  2 ... 16 bar
Ambient temperature min./max.  0 ... 50 °C
Medium temperature min./max.  0 ... 50 °C
Medium  Compressed air Neutral gases
Filter reservoir volume  49 cm³
Weight  0,185 kg
Select a product variant

Condensate separator, Series MU1

Technical data

Enlarge table
Condensate drain Protective guard Fig. Part No.
Suitable for use in Ex zones 1, 2, 21, 22

Technical information

Dimensions