|

5/3 directional valve function, ES05 -inch

  • Qn = 500 l/min
  • closed center
  • Compressed air connection output : Base plate
  • Double solenoid
5/3 directional valve function, ES05 -inch
k9.gif
Activation  Electrically
Sealing principle  Soft sealing
Working pressure min./max.  0 ... 8 bar
Control pressure min./max.  3 ... 8 bar
Ambient temperature min./max.  5 ... 50 °C
Medium temperature min./max.  5 ... 50 °C
Medium  Compressed air
Max. particle size  40 µm
Oil content of compressed air  0 ... 5 mg/m³
Nominal flow Qn  500 l/min
mounting screws  Hexalobular socket (TORX) ISO 10664-10
Mounting screw tightening torque  0,9 Nm
Tightening torque tolerance  ±0,1 mT
Weight  0,16 kg
Select a product variant

5/3 directional valve function, ES05 -inch

Technical data

Enlarge table
Compressed air connection Compressed air connection Switch-on time Switch-off time Delivery unit Part No.
Input Output
Nominal flow Qn at 6 bar and Δp = 1 bar

Technical information

Dimensions