Engineering Tools | HOME
Shock absorber calculation program
Program information ver. 1.2
- 2025/7/29 上午11:22
客户使用区域
Serie SA1-MC
Cushioning: self-compensating
Sealing for piston rod: Lip ring
Mounting thread: M6x0.5 to M25x1,5
Max absorbation energy/stroke: 1 - 220 Nm
Temperature: -20°C / +80°C
工件:
Mass: m(kg)
Impact velocity: v(m/s)
Impelling force: Fc(N)
Cycles/hour: n(1/h)
Temperature: (C°)
应用:
Load case:
Linear
Rotary
Load movement:
Horizontal
Vertical up
Vertical down
Angled
Number of shock absorber:
1
2
3
4
缓冲器:
Shock absorber serie:
SA1-MC
SA1-MC Flange
SA1-MA
SA2-MS
SA2-RC
Serie 370
Pre choice thread:
无
M6x0.5
M8x1
M10x1
M12x1
M14x1.5
M20x1.5
M25x1.5
Pre choice code number:
无
R412010284
R412010285
R412010286
R412010287
R412010288
R412010289
R412010290
R412010291
R412010292
R412010293
R412010304
R412010305
R412010306
R412010307
R412010308
R412010309
R412010310
R412010311
R412010312
程序的结果可以被看成一个用于元件选择的建议。AVENTICS股份公司不对由于使用该程序而出现的任何伤害负责。