Engineering Tools | HOME

Beregning af drejecylinder serie RAK

Program ver. 1.0 - 2026-05-06 01:11
Field for customer notes
RAK_sketch.jpg
Workpiece:
Moment of Inertia: J (kgcm²)
Totalt drejningsmoment (Nm)
Application:
Supply pressure: (bar)
Rotational angle (°)
Time for rotation t (s)
Frekvens f (cycles/min)
Radial force FR (N)
Aksialkraft FA (N)
Rotary:
Without shock absorber
With shock absorber
 

Programmets resultat må kun betragtes som et forslag til komponentvalg. AVENTICS kan ikke gøres erstatningspligtig for skader, fremkommet fra brug af dette program.

Note that this software simulation is for motion in one direction only. Use the Load and/or Piston rod movement menus (as applicable) to select a different motion.