Engineering Tools | HOME

Rotary calculation program

Program ver. 1.3.1 - 2026-05-06 01:10
Field for customer notes
ip060_p13_r01n.jpg
Workpiece:
Mass: (kg)
Moment of Inertia: J (kgcm²)
Centre of gravity r1: (0-100mm)
Centre of gravity z: (0-100mm)
Application:
Supply pressure: (bar)
Orientation:
Motion:
Rotational angle:
Safety factor:
Rotary time: (s)
Rotary:
Series:
Type of cushioning/stop:
Intermediate stop:
Air passage:
Pre choice:
 

Programmets resultat må kun betragtes som et forslag til komponentvalg. AVENTICS kan ikke gøres erstatningspligtig for skader, fremkommet fra brug af dette program.

Note that this software simulation is for motion in one direction only. Use the Load and/or Piston rod movement menus (as applicable) to select a different motion.