Gripper calculation program 21.06.2026, 17:25

Program information ver. 2.2
Field for customer notes
C_GR_M_2.jpg
C_GR_2_DH.jpg
GSP-P
Заготовка:
Mass: m1 (kg)
Grip Function:
Number of fingers:
Centre of gravity: x1 (mm)
Centre of gravity: y1 (mm)
Finger:1)
Mass/finger: m2 (kg)
Stroke/finger: (mm)
Centre of gravity: x2 (mm)
Centre of gravity: y2 (mm)
Height: xD (mm)
Distance: yD (mm)
Приложение:
Supply Pressure: (bar)
Orientation:
Motion:
Inner/outer gripping:
Deceleration: (m/s²)
Friction coefficient:
Safety factor:
Gripper:
Type:
Pre choice:
 

Результаты работы программы могут быть показаны как рекомендации по выбору компонентов. 'AVENTICS' не может нести ответственность за любой ущерб, причиненный использованием данной программы.
1)The illustrated fingers that grip the workpiece are just examples and are not a part of the scope of delivery. How the fingers are implemented depends on the application and is not the responsibility of AVENTICS.