Engineering Tools | HOME

Calculation of rotary actuators series RAK

Program version 1.0 - 3/26/26, 2:04 PM
Field for customer notes
RAK_sketch.jpg
Workpiece:
Moment of Inertia: J (kgcm²)
Total torque (Nm)
Application:
Supply pressure: (bar)
Rotational angle (°)
Time for rotation t (s)
Frequency f (cycles/min)
Radial force FR (N)
Axial force FA (N)
Rotary:
Without shock absorber
With shock absorber
 

The program result may be seen as a recommendation for choice of components. AVENTICS may not be held liable for any damages occuring from the use of this program.

Note that this software simulation is for motion in one direction only. Use the Load and/or Piston rod movement menus (as applicable) to select a different motion.