|

Tie rod cylinder

ISO 15552, series TRB

ISO 15552, series TRB

  • According to ISO 15552
  • Ø 32 mm ... 125 mm
  • Max. stroke: 2850 mm
  • Robust design
  • Optional: through piston rod, MSS (Modular Sealing System), heat resistant, low friction, silicone-free, ATEX
ISO 15552, series TRB
<ul><li>According to ISO 15552 </li><li>Ø 32 mm ... 125 mm </li><li>Max. stroke: 2850 mm </li><li>Robust design </li><li>Optional: through piston rod, MSS (Modular Sealing System), heat resistant, low friction, silicone-free, ATEX </li></ul>
ISO 15552, series ITS

ISO 15552, series ITS

  • According to ISO 15552
  • Ø 160 mm ... 320 mm
  • Max. stroke: 2700 mm
  • Robust design
  • Optional: through piston rod, MSS (Modular Sealing System), heat resistant, ATEX
ISO 15552, series ITS
<ul><li>According to ISO 15552 </li><li>Ø 160 mm ... 320 mm </li><li>Max. stroke: 2700 mm </li><li>Robust design </li><li>Optional: through piston rod, MSS (Modular Sealing System), heat resistant, ATEX </li></ul>
Series 167

Series 167

  • Ø 25 mm ... 100 mm
  • Max. stroke: 1500 mm
  • For high stroke frequencies and pulley applications
  • Optional: through piston rod, heat resistant
Series 167
<ul><li>Ø 25 mm ... 100 mm </li><li>Max. stroke: 1500 mm </li><li>For high stroke frequencies and pulley applications </li><li>Optional: through piston rod, heat resistant </li></ul>
CNOMO NFE 49-001, Series C12P

CNOMO NFE 49-001, Series C12P

  • According to NFE 49-001
  • Ø 25 mm ... 200 mm
  • Max. stroke: 2300 mm
  • Robust design
  • Optional: through piston rod, heat resistant
CNOMO NFE 49-001, Series C12P
<ul><li>According to NFE 49-001 </li><li>Ø 25 mm ... 200 mm </li><li>Max. stroke: 2300 mm </li><li>Robust design </li><li>Optional: through piston rod, heat resistant </li></ul>