|

Single valves






















Refine results:
lockable
Activation
Switching principle
Function
Actuating control
Actuating control
Version
Nominal flow Qn [l/min]
Reset
Apply
Corrosion resistance
DC operating voltage
Series AP

Series AP

  • Qn max. 550 l/min
  • 2/2, 3/2, 4/2- poppet valves with aluminum housing
  • Actuating controls: plunger, button, roller, lever, panel installation
Series AP
<ul><li>Qn max. 550 l/min </li><li>2/2, 3/2, 4/2- poppet valves with aluminum housing </li><li>Actuating controls: plunger, button, roller, lever, panel installation </li></ul>
Series CD04

Series CD04

  • Qn max. 900 l/min
  • 3/2, 5/2, 5/3 spool valves with metal housing
  • For demanding environments
Series CD04
<ul><li>Qn max. 900 l/min </li><li>3/2, 5/2, 5/3 spool valves with metal housing </li><li>For demanding environments </li></ul>
Series CD07

Series CD07

  • Qn max. 1400 l/min
  • 3/2, 5/2, 5/3 spool valves with metal housing
  • For demanding environments
Series CD07
<ul><li>Qn max. 1400 l/min </li><li>3/2, 5/2, 5/3 spool valves with metal housing </li><li>For demanding environments </li></ul>
Series CD12

Series CD12

  • Qn max. 4100 l/min
  • 3/2, 5/2, 5/3 spool valves with metal housing
  • For demanding environments
Series CD12
<ul><li>Qn max. 4100 l/min </li><li>3/2, 5/2, 5/3 spool valves with metal housing </li><li>For demanding environments </li></ul>
Series CL03 -EV

Series CL03 -EV

  • Qn max. 700 l/min
  • 2x3/2, 5/2, 5/3 spool valves
  • IP69K
  • suitable for use in food processing
Series CL03 -EV
<ul><li>Qn max. 700 l/min </li><li>2x3/2, 5/2, 5/3 spool valves </li><li>IP69K </li><li>suitable for use in food processing </li></ul>
Series DO

Series DO

  • Qn max. 610 l/min
  • Directly operated 3/2 poppet valves
  • For pilot functions
Series DO
<ul><li>Qn max. 610 l/min </li><li>Directly operated 3/2 poppet valves </li><li>For pilot functions </li></ul>
Series ES05

Series ES05

  • Qn max. 610 l/min
  • With integrated push-in fittings
  • Electr. connection: M8x1, form C industry
  • Restricted pilot exhaust
Series ES05
<ul><li>Qn max. 610 l/min </li><li>With integrated push-in fittings </li><li>Electr. connection: M8x1, form C industry </li><li>Restricted pilot exhaust </li></ul>
series LS04

series LS04

  • Qn max. 310 l/min
  • 2x3/2, 5/2, 5/3 spool valves with plastic housing
series LS04
<ul><li>Qn max. 310 l/min </li><li>2x3/2, 5/2, 5/3 spool valves with plastic housing </li></ul>
Series ST

Series ST

  • Qn max. 280 l/min
  • 3/2, 5/2 spool valves with rustproof housing
  • Actuating controls: plunger, button, roller, lever, panel installation
Series ST
<ul><li>Qn max. 280 l/min </li><li>3/2, 5/2 spool valves with rustproof housing </li><li>Actuating controls: plunger, button, roller, lever, panel installation </li></ul>
Series SV07

Series SV07

  • Qn max. 2000 l/min
  • 3/2 safety poppet valves
  • According to ISO 13849-1, Cat. 4, PL e
Series SV07
<ul><li>Qn max. 2000 l/min </li><li>3/2 safety poppet valves </li><li>According to ISO 13849-1, Cat. 4, PL e </li></ul>
Series SV09

Series SV09

  • Qn max. 8600 l/min
  • 3/2 safety poppet valves
  • According to ISO 13849-1, Cat. 4, PL e
Series SV09
<ul><li>Qn max. 8600 l/min </li><li>3/2 safety poppet valves </li><li>According to ISO 13849-1, Cat. 4, PL e </li></ul>
Series TC08

Series TC08

  • Qn max. 800 l/min
  • 2x3/2, 5/2, 5/3 spool valves with plastic housing
Series TC08
<ul><li>Qn max. 800 l/min </li><li>2x3/2, 5/2, 5/3 spool valves with plastic housing </li></ul>
Series TC15

Series TC15

  • Qn max. 1500 l/min
  • 2x3/2, 5/2, 5/3 spool valves with plastic housing
Series TC15
<ul><li>Qn max. 1500 l/min </li><li>2x3/2, 5/2, 5/3 spool valves with plastic housing </li></ul>
Series WV02

Series WV02

  • Qn max. 600 l/min
  • 2x3/2, 5/2, 5/3 spool valves
  • Switch-on time 8 ... 12 ms
Series WV02
<ul><li>Qn max. 600 l/min </li><li>2x3/2, 5/2, 5/3 spool valves </li><li>Switch-on time 8 ... 12 ms </li></ul>
Series 490

Series 490

  • Qn max. 100 l/min
  • 3/2 poppet valves with plastic housing
  • With quick connections for pneumatic tubing
Series 490
<ul><li>Qn max. 100 l/min </li><li>3/2 poppet valves with plastic housing </li><li>With quick connections for pneumatic tubing </li></ul>
Series 563, 565, 567

Series 563, 565, 567

  • Qn max. 13620 l/min
  • 3/2 poppet valves with aluminum housing
  • Working pressure up to 30 bar
Series 563, 565, 567
<ul><li>Qn max. 13620 l/min </li><li>3/2 poppet valves with aluminum housing </li><li>Working pressure up to 30 bar </li></ul>
Series 579

Series 579

  • Qn max. 600 l/min
  • 3/2, 5/2, 5/3 poppet valves with plastic housing
  • With quick connections for pneumatic tubing
Series 579
<ul><li>Qn max. 600 l/min </li><li>3/2, 5/2, 5/3 poppet valves with plastic housing </li><li>With quick connections for pneumatic tubing </li></ul>
Series 589

Series 589

  • Qn max. 750 l/min
  • 3/2, 5/2, 5/3 poppet valves with plastic housing
  • With quick connections for pneumatic tubing
Series 589
<ul><li>Qn max. 750 l/min </li><li>3/2, 5/2, 5/3 poppet valves with plastic housing </li><li>With quick connections for pneumatic tubing </li></ul>
Series 740

Series 740

  • Qn max. 1100 l/min
  • 5/2, 5/3 diaphragm poppet valves with plastic housing
  • Versions with UL and ATEX coils
Series 740
<ul><li>Qn max. 1100 l/min </li><li>5/2, 5/3 diaphragm poppet valves with plastic housing </li><li>Versions with UL and ATEX coils </li></ul>
Series 840

Series 840

  • Qn max. 200 l/min
  • 4/2 diaphragm poppet valves with plastic housing
Series 840
<ul><li>Qn max. 200 l/min </li><li>4/2 diaphragm poppet valves with plastic housing </li></ul>
Coils, Series CO1

Coils, Series CO1

  • Coil widths 15, 22 and 30 mm
  • Electr. control: M8, form A, form B, form BI, form C
  • ATEX
Coils, Series CO1
<ul><li>Coil widths 15, 22 and 30 mm </li><li>Electr. control: M8, form A, form B, form BI, form C </li><li>ATEX </li></ul>