|

Maintenance units and components

Maintenance units and components

Shop
  • Qn max. 1000 l/min
  • G 1/4
  • Width: 43 mm
  • Can be modularly assembled into blocks
  • Plastic housing
  • Qn = 250 l/min
  • Diaphragm-type valve
  • Cartridge
  • Cartridge with aluminum base body
  • Qn max. 2700 l/min
  • G 1/4 ... G 3/8
  • Width: 52 mm
  • Can be modularly assembled into blocks
  • Plastic housing
  • Qn max. 5200 l/min
  • G 3/8 - G 1/2
  • Width: 63 mm
  • Can be modularly assembled into blocks
  • Plastic housing
  • Qn max. 14500 l/min
  • G 3/4 - G 1
  • Width: 85 mm
  • Can be modularly assembled into blocks
  • Plastic housing
Qn = 2700 l/min, 1/4 NPT - 3/8 NPT
Qn = 1600 ... 5200 l/min , 3/8 NPT - 1/2 NPT
Qn = 14500 l/min , 3/4 NPT - 1 NPT
  • Qn max. 1000 l/min
  • G 1/8 ... G 1/4
  • Width: 40 mm
  • Can be modularly assembled into blocks
  • Metal housing
  • Qn max. 2000 l/min
  • G 1/4 ... G 3/8
  • Width: 48 mm
  • Can be modularly assembled into blocks
  • Metal housing
  • Qn max. 6900 l/min
  • G 1/4 ... G 3/4
  • Width: 70 mm
  • Can be modularly assembled into blocks
  • Metal housing
  • Qn max. 15000 l/min
  • G 3/4 - G 1
  • Width: 100 mm
  • Can be modularly assembled into blocks
  • Metal housing
  • Qn max. 3200 l/min
  • G 1/4 ... G 3/4
  • Width: 66 mm ... 93 mm
  • Can be modularly assembled into blocks
  • Metal housing
Qn = 1400 - 3200 l/min , 1/4 NPT - 3/4 NPT
  • Qn max. 6500 l/min
  • G 1/4 ... G 1/2
  • Width 58 mm ... 82 mm
  • Metal housing
  • Precision pressure regulator, round
  • Qn max. 2000 l/min
  • G 1/4
  • Width 50 mm ... 58 mm
  • Plastic housing
  • Precision pressure regulator, square
  • Qn max. 3000 l/min
  • G 1/4 ... G 1/2
  • Width: 36 mm ... 64 mm
  • Stainless steel housing
  • corrosion-resistant
  • acid-proof
Qn = 510 ... 3000 l/min , 1/4 NPT - 1/2 NPT
  • Qn max. 50000 l/min
  • G 1/4 ... G 2
  • Width: 43 mm ... 160 mm