|

Electrical connection technologies









Refine results:
DC operating voltage
Operational voltage AC at 60 Hz
Operational voltage AC at 50 Hz
Protection class
Connector standard
Cable
Protocol
Shielding
Connection type
Material
Round plug connector, Series CON-RD

Round plug connector, Series CON-RD

  • Round plug connectors for self-assembly
  • M8x1, M12x1, M23, 7/8"
  • Round plug connector adapter
Round plug connector, Series CON-RD
<ul><li>Round plug connectors for self-assembly </li><li>M8x1, M12x1, M23, 7/8" </li><li>Round plug connector adapter </li></ul>
Round plug connectors with cable, Series CON-RD

Round plug connectors with cable, Series CON-RD

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable
Round plug connectors with cable, Series CON-RD
<ul><li>Round plug connectors with connected cable </li><li>M8x1, M12x1, M23, 7/8" </li><li>Y cable </li></ul>
Valve plug connector, series CON-VP

Valve plug connector, series CON-VP

  • Valve plug connectors for self-assembly
  • Form A, B, BI, C, CI
  • With/without protective circuit/LED
Valve plug connector, series CON-VP
<ul><li>Valve plug connectors for self-assembly </li><li>Form A, B, BI, C, CI </li><li>With/without protective circuit/LED </li></ul>
Valve plug connector with cable, series CON-VP

Valve plug connector with cable, series CON-VP

  • Valve plug connector with connected cable
  • Form A, B, BI, C, CI
  • With/without protective circuit/LED
Valve plug connector with cable, series CON-VP
<ul><li>Valve plug connector with connected cable </li><li>Form A, B, BI, C, CI </li><li>With/without protective circuit/LED </li></ul>
Multipole plug, series CON-MP

Multipole plug, series CON-MP

  • Multipole plug connectors for self-assembly
  • Valve system control, D-Sub plug, C/2 plug
Multipole plug, series CON-MP
<ul><li>Multipole plug connectors for self-assembly </li><li>Valve system control, D-Sub plug, C/2 plug </li></ul>
Multipole plug with cable, series CON-MP

Multipole plug with cable, series CON-MP

  • Multipole plug connectors with connected cable
  • Valve system control, D-Sub plug
Multipole plug with cable, series CON-MP
<ul><li>Multipole plug connectors with connected cable </li><li>Valve system control, D-Sub plug </li></ul>
Contact bridges, series CON-CB

Contact bridges, series CON-CB

  • Contact bridges to adapt electrically operated valves with form C plug connector
  • Especially suited for series CD01-PA, 579/589
  • Single connection via M12x1
  • Snap Ø8
Contact bridges, series CON-CB
<ul><li>Contact bridges to adapt electrically operated valves with form C plug connector </li><li>Especially suited for series CD01-PA, 579/589 </li><li>Single connection via M12x1 </li><li>Snap Ø8 </li></ul>
Contact bridges with cable, series CON-CB

Contact bridges with cable, series CON-CB

  • Contact bridges to adapt electrically operated valves with form C plug connector
  • Especially suited for series CD01-PA, 579/589
  • Multipole connection
Contact bridges with cable, series CON-CB
<ul><li>Contact bridges to adapt electrically operated valves with form C plug connector </li><li>Especially suited for series CD01-PA, 579/589 </li><li>Multipole connection </li></ul>