|

Cylinder valve units


Refine results:
Piston diameter [mm]
Reset
Apply
Functional principle
Magnetic piston
Cushioning
Connector standard
Cylinder series
Cylinder series
Sealing material
Scraper
Pipe material
Series CVI

Series CVI

  • According to ISO 15552
  • Ø 32 mm ... 125 mm
  • Max. stroke: 2800 mm
  • Fully assembled, tested working unit
  • With series PRA and TRB
  • Optional: low friction, MSS (Modular Sealing System), ATEX
Series CVI
<ul><li>According to ISO 15552 </li><li>Ø 32 mm ... 125 mm </li><li>Max. stroke: 2800 mm </li><li>Fully assembled, tested working unit </li><li>With series PRA and TRB </li><li>Optional: low friction, MSS (Modular Sealing System), ATEX </li></ul>