|

Bellow actuator






Refine results:
Stroke [mm]
Reset
Apply
Functional principle
Compressed air connection
Bellows
Series BCC

Series BCC

  • Bellows actuators with removable connectors
  • Force max. 63 kN
  • Stroke max. 355 mm
Series BCC
<ul><li>Bellows actuators with removable connectors </li><li>Force max. 63 kN </li><li>Stroke max. 355 mm </li></ul>
Series BCP

Series BCP

  • Bellows actuators with flanged connectors
  • Force max. 55 kN
  • Stroke max. 335 mm
  • Standard, heat-resistant, and corrosion-resistant version
Series BCP
<ul><li>Bellows actuators with flanged connectors </li><li>Force max. 55 kN </li><li>Stroke max. 335 mm </li><li>Standard, heat-resistant, and corrosion-resistant version </li></ul>
Series BCP - inch

Series BCP - inch

  • Bellows actuators with flanged connectors
  • Force max. 12000 Lbf
  • Stroke max. 11,22 inch
Series BCP - inch
<ul><li>Bellows actuators with flanged connectors </li><li>Force max. 12000 Lbf </li><li>Stroke max. 11,22 inch </li></ul>
Series BCR

Series BCR

  • Bellow actuator with mounting ring
  • Force max. 390 kN
  • Stroke max. 354 mm
Series BCR
<ul><li>Bellow actuator with mounting ring </li><li>Force max. 390 kN </li><li>Stroke max. 354 mm </li></ul>
Series BRB

Series BRB

  • Flexible rolling bellow
  • Force max. 8.2 kN
  • Stroke max. 10 0 mm
Series BRB
<ul><li>Flexible rolling bellow </li><li>Force max. 8.2 kN </li><li>Stroke max. 10 0 mm </li></ul>