|
No
|
Image
|
Symbol
|
Code no
|
CAD
|
Catalog
|
Type
|
With options
|
THREAD
|
|
1
|
|
|
H572AZ562822001
|
CAD
|
|
XV03
|
Supply plate
|
M7
|
|
2
|
|
|
R572A2B10MA00F1
|
CAD
|
|
XV03
|
5/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: without detent
|
|
|
3
|
|
|
R572A2B1BMA00F1
|
CAD
|
|
XV03
|
5/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: without detent
|
M7
|
|
4
|
|
|
R572A2B40MA00F1
|
CAD
|
|
XV03
|
5/2 Directional valve; Electrically operated; Double solenoid; Manual override: without detent
|
|
|
5
|
|
|
R572A2B4BMA00F1
|
CAD
|
|
XV03
|
5/2 Directional valve; Electrically operated; Double solenoid; Manual override: without detent
|
M7
|
|
6
|
|
|
R572A2B50MA00F1
|
CAD
|
|
XV03
|
5/3 Directional valve; Electrically operated; Double solenoid; Pressurized center; Manual override: without detent
|
|
|
7
|
|
|
R572A2B5BMA00F1
|
CAD
|
|
XV03
|
5/3 Directional valve; Electrically operated; Double solenoid; Pressurized center; Manual override: without detent
|
M7
|
|
8
|
|
|
R572A2B60MA00F1
|
CAD
|
|
XV03
|
5/3 Directional valve; Electrically operated; Double solenoid; Closed center; Manual override: without detent
|
|
|
9
|
|
|
R572A2B6BMA00F1
|
CAD
|
|
XV03
|
5/3 Directional valve; Electrically operated; Double solenoid; Closed center; Manual override: without detent
|
M7
|
|
10
|
|
|
R572A2B70MA00F1
|
CAD
|
|
XV03
|
5/3 Directional valve; Electrically operated; Double solenoid; Exhausted center; Manual override: without detent
|
|
|
11
|
|
|
R572A2B7BMA00F1
|
CAD
|
|
XV03
|
5/3 Directional valve; Electrically operated; Double solenoid; Exhausted center; Manual override: without detent
|
M7
|
|
12
|
|
|
R572A2BA0MA00F1
|
CAD
|
|
XV03
|
2x3/2 Directional valve; Electrically operated; Double solenoid; With spring return; NO/NO; Manual override: without detent
|
|
|
13
|
|
|
R572A2BABMA00F1
|
CAD
|
|
XV03
|
2x3/2 Directional valve; Electrically operated; Double solenoid; With spring return; NO/NO; Manual override: without detent
|
M7
|
|
14
|
|
|
R572A2BD0MA00F1
|
CAD
|
|
XV03
|
2x3/2 Directional valve; Electrically operated; Double solenoid; With spring return; NC/NC; Manual override: without detent
|
|
|
15
|
|
|
R572A2BDBMA00F1
|
CAD
|
|
XV03
|
2x3/2 Directional valve; Electrically operated; Double solenoid; With spring return; NC/NC; Manual override: without detent
|
M7
|
|
16
|
|
|
R572A2BF0MA00F1
|
CAD
|
|
XV03
|
2x3/2 Directional valve; Electrically operated; Double solenoid; With spring return; NC/NO; Manual override: without detent
|
|
|
17
|
|
|
R572A2BFBMA00F1
|
CAD
|
|
XV03
|
2x3/2 Directional valve; Electrically operated; Double solenoid; With spring return; NC/NO; Manual override: without detent
|
M7
|
|
18
|
|
|
R572A2BN0MA00F1
|
CAD
|
|
XV03
|
5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: without detent
|
|
|
19
|
|
|
R572A2BNBMA00F1
|
CAD
|
|
XV03
|
5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: without detent
|
M7
|
|
20
|
|
|
R572A2C10MA00F1
|
CAD
|
|
XV03
|
5/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: with detent
|
|
|
21
|
|
|
R572A2C1BMA00F1
|
CAD
|
|
XV03
|
5/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: with detent
|
M7
|
|
22
|
|
|
R572A2C40MA00F1
|
CAD
|
|
XV03
|
5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent
|
|
|
23
|
|
|
R572A2C4BMA00F1
|
CAD
|
|
XV03
|
5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent
|
M7
|
|
24
|
|
|
R572A2C50MA00F1
|
CAD
|
|
XV03
|
5/3 Directional valve; Electrically operated; Double solenoid; Pressurized center; Manual override: with detent
|
|
|
25
|
|
|
R572A2C5BMA00F1
|
CAD
|
|
XV03
|
5/3 Directional valve; Electrically operated; Double solenoid; Pressurized center; Manual override: with detent
|
M7
|
|
26
|
|
|
R572A2C60MA00F1
|
CAD
|
|
XV03
|
5/3 Directional valve; Electrically operated; Double solenoid; Closed center; Manual override: with detent
|
|
|
27
|
|
|
R572A2C6BMA00F1
|
CAD
|
|
XV03
|
5/3 Directional valve; Electrically operated; Double solenoid; Closed center; Manual override: with detent
|
M7
|
|
28
|
|
|
R572A2C70MA00F1
|
CAD
|
|
XV03
|
5/3 Directional valve; Electrically operated; Double solenoid; Exhausted center; Manual override: with detent
|
|
|
29
|
|
|
R572A2C7BMA00F1
|
CAD
|
|
XV03
|
5/3 Directional valve; Electrically operated; Double solenoid; Exhausted center; Manual override: with detent
|
M7
|
|
30
|
|
|
R572A2CA0MA00F1
|
CAD
|
|
XV03
|
2x3/2 Directional valve; Electrically operated; Double solenoid; With spring return; NO/NO; Manual override: with detent
|
|
|
31
|
|
|
R572A2CABMA00F1
|
CAD
|
|
XV03
|
2x3/2 Directional valve; Electrically operated; Double solenoid; With spring return; NO/NO; Manual override: with detent
|
M7
|
|
32
|
|
|
R572A2CD0MA00F1
|
CAD
|
|
XV03
|
2x3/2 Directional valve; Electrically operated; Double solenoid; With spring return; NC/NC; Manual override: with detent
|
|
|
33
|
|
|
R572A2CDBMA00F1
|
CAD
|
|
XV03
|
2x3/2 Directional valve; Electrically operated; Double solenoid; With spring return; NC/NC; Manual override: with detent
|
M7
|
|
34
|
|
|
R572A2CF0MA00F1
|
CAD
|
|
XV03
|
2x3/2 Directional valve; Electrically operated; Double solenoid; With spring return; NC/NO; Manual override: with detent
|
|
|
35
|
|
|
R572A2CFBMA00F1
|
CAD
|
|
XV03
|
2x3/2 Directional valve; Electrically operated; Double solenoid; With spring return; NC/NO; Manual override: with detent
|
M7
|
|
36
|
|
|
R572A2CN0MA00F1
|
CAD
|
|
XV03
|
5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent
|
|
|
37
|
|
|
R572A2CNBMA00F1
|
CAD
|
|
XV03
|
5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent
|
M7
|
|
38
|
|
|
R572AB555872001
|
CAD
|
|
XV03
|
Blank plate
|
|