An error occured!

OK
Pressure sensor, Series PE6  
No Image Symbol Code no CAD Catalog Type With options THREAD
9
1 R412007880 CAD PE6 Pressure sensor; Mounting orientation: L (horizontal) M8x1
2 R412007881 CAD PE6 Pressure sensor; Mounting orientation: L (horizontal) M8x1
3 R412007882 CAD PE6 Pressure sensor; Mounting orientation:S (vertical) M8x1
4 R412007883 CAD PE6 Pressure sensor; Mounting orientation:S (vertical) M8x1
5 R412007884 CAD PE6 Pressure sensor; Mounting orientation: L (horizontal) M8x1
6 R412007885 CAD PE6 Pressure sensor; Mounting orientation: L (horizontal) M8x1
7 R412007886 CAD PE6 Pressure sensor; Mounting orientation:S (vertical) M8x1
8 R412007887 CAD PE6 Pressure sensor; Mounting orientation:S (vertical) M8x1
9 R412007888 CAD PE6 Electronic switch


JavaScript is not activated in your browser.
This may result in functional restrictions.