An error occured!

OK
Engineering Tools  
No Image Symbol Code no CAD Catalog Type With options THREAD
63
1 5717400000 CAD Pneumatically 5/2 Directional valve; Pneumatically operated; Single solenoid; With air spring return; Manual override: without detent M14x1
2 5717450000 CAD Pneumatically 5/2 Directional valve; Pneumatically operated; Single solenoid; With air spring return; Manual override: without detent M14x1
3 5717451000 CAD Pneumatically 5/2 Directional valve; Pneumatically operated; Single solenoid; With air spring return; Manual override: without detent M14x1
4 5717460000 CAD Pneumatically 5/2 Directional valve; Pneumatically operated; Double solenoid; Manual override: with detent M14x1
5 5727400220 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
6 5727400420 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
7 5727405280 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
8 5727405302 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
9 5727405480 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
10 5727410220 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
11 5727410420 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
12 5727415280 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
13 5727415302 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
14 5727415480 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
15 5727420220 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
16 5727450220 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
17 5727450420 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
18 5727455280 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
19 5727455302 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
20 5727455480 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
21 5727460220 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
22 5727460420 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
23 5727465280 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
24 5727465302 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
25 5727465480 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
26 5727470220 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent M14x1
27 5727475280 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent M14x1
28 5727475302 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent M14x1
29 5727480220 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
30 5727485280 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
31 5727485302 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
32 5727505280 CAD Electrically 5/4 Directional valve; Electrically operated; Double solenoid; Manual override: without detent M14x1
33 5727505302 CAD Electrically 5/4 Directional valve; Electrically operated; Manual override: without detent M14x1
34 5727515302 CAD Electrically 5/4 Directional valve; Electrically operated; Double solenoid; Manual override: without detent M14x1
35 5727550220 CAD Electrically 5/4 Directional valve; Electrically operated; Double solenoid; Manual override: without detent M14x1
36 5727555280 CAD Electrically 5/4 Directional valve; Electrically operated; Double solenoid; Manual override: without detent M14x1
37 5727555302 CAD Electrically 5/4 Directional valve; Electrically operated; Manual override: without detent M14x1
38 5727565302 CAD Electrically 5/4 Directional valve; Electrically operated; Double solenoid; Manual override: without detent M14x1
39 5727920220 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
40 5727925280 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
41 5727925302 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
42 5727940220 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
43 5727945280 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
44 5727945302 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
45 5717410000 CAD Pneumatically 5/2 Directional valve; Pneumatically operated; Double solenoid; Manual override: with detent M14x1
46 5717461000 CAD Pneumatically 5/2 Directional valve; Pneumatically operated; Double solenoid; Manual override: with detent M14x1
47 5727500220 CAD Electrically 5/4 Directional valve; Electrically operated; Double solenoid; Manual override: without detent M14x1
48 R412009671 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent M14x1
49 R412009690 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent M14x1
50 R432034087 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid
51 R432034088 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid
52 R432034089 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid
53 R432034090 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid
54 R432034091 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid
55 R432034092 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid
56 R432038419 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
57 R432038420 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; With air spring return; Manual override: with detent, without detent M14x1
58 R432038421 CAD Electrically 5/4 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent M14x1
59 R432038422 CAD Electrically 5/4 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent M14x1
60 R432038437 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M14x1
61 R432038438 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent M14x1
62 R432038439 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent M14x1
63 R432038440 CAD Electrically 5/4 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent M14x1


JavaScript is not activated in your browser.
This may result in functional restrictions.