An error occured!

OK
Engineering Tools  
No Image Symbol Code no CAD Catalog Type With options
22
1 0820056001 CAD HF02 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent
2 0820056002 CAD HF02 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: without detent
3 0820056051 CAD HF02 5/2 Directional valve; Electrically operated; Single solenoid; Manual override: with detent
4 0820056052 CAD HF02 5/2 Directional valve; Electrically operated; Single solenoid; Manual override: without detent
5 0820056101 CAD HF02 2x3/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent
6 0820056102 CAD HF02 2x3/2 Directional valve; Electrically operated; Double solenoid; Manual override: without detent
7 0820056201 CAD HF02 2x3/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent
8 0820056202 CAD HF02 2x3/2 Directional valve; Electrically operated; Double solenoid; Manual override: without detent
9 0820056301 CAD HF02 2x3/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent
10 0820056302 CAD HF02 2x3/2 Directional valve; Electrically operated; Double solenoid; Manual override: without detent
11 0820056501 CAD HF02 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent
12 0820056502 CAD HF02 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: without detent
13 0820056601 CAD HF02 5/3 Directional valve; Electrically operated; Double solenoid; Manual override: with detent
14 0820056602 CAD HF02 5/3 Directional valve; Electrically operated; Double solenoid; Manual override: without detent
15 R412009658 CAD HF02 Compressed air connection output: Ø10; Single base plate principle
16 R412009659 CAD HF02 Compressed air connection output: Ø10; Single base plate principle
17 R424B10339 CAD HF02 2x3/2 Directional valve; Electrically operated; NO/NO; Manual override: without detent; With spring return
18 R424B10510 CAD HF02 2x3/2 Directional valve; Electrically operated; NO/NO; Manual override: with detent; With spring return
19 R424B10511 CAD HF02 2x3/2 Directional valve; Electrically operated; NC/NC; Manual override: without detent; With spring return
20 R424B10512 CAD HF02 2x3/2 Directional valve; Electrically operated; NC/NC; Manual override: with detent; With spring return
21 R424B10513 CAD HF02 2x3/2 Directional valve; Electrically operated; NC/NO; Manual override: without detent; With spring return
22 R424B10514 CAD HF02 2x3/2 Directional valve; Electrically operated; NC/NO; Manual override: with detent; With spring return


In Ihrem Browser ist JavaScript nicht aktiviert.
Es kann deshalb zu funktionalen Einschränkungen kommen.



 
© AVENTICS S.à r.l.