An error occured!

OK
Engineering Tools  
No Image Symbol Code no CAD Catalog Type With options
20
1 R422003639 CAD ES05 5/3 Directional valve; Electrically operated; Double solenoid
2 R422102601 CAD ES05 5/2 Directional valve; Electrically operated; Single solenoid; With spring return
3 R422102636 CAD ES05 5/2 Directional valve; Electrically operated; Double solenoid; With spring return
4 R422102637 CAD ES05 2x3/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: without detent
5 R422102638 CAD ES05 2x3/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: without detent
6 R422103175 CAD ES05 5/2 Directional valve; Electrically operated; Single solenoid; Manual override: without detent
7 R422103176 CAD ES05 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: without detent
8 R422103177 CAD ES05 2x3/2 Directional valve; Electrically operated; Single solenoid; Manual override: without detent
9 R422103178 CAD ES05 2x3/2 Directional valve; Electrically operated; Single solenoid; Manual override: without detent
10 R422103183 CAD ES05 5/3 Directional valve; Electrically operated; Double solenoid
11 R422103855 CAD ES05 5/2 Directional valve; Electrically operated; Single solenoid; Manual override: without detent
12 R422103856 CAD ES05 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: without detent
13 R422103857 CAD ES05 2x3/2 Directional valve; Electrically operated; Single solenoid; Manual override: without detent
14 R422103858 CAD ES05 2x3/2 Directional valve; Electrically operated; Single solenoid; Manual override: without detent
15 R422103863 CAD ES05 5/3 Directional valve; Electrically operated; Double solenoid; Manual override: without detent
16 R422P02601 CAD ES05 5/2 Directional valve; Electrically operated; Single solenoid; With spring return
17 R422P02636 CAD ES05 5/2 Directional valve; Electrically operated; Double solenoid; With spring return
18 R422P02637 CAD ES05 2x3/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: without detent
19 R422P02638 CAD ES05 2x3/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: without detent
20 R422P03639 CAD ES05 5/3 Directional valve; Electrically operated; Double solenoid


JavaScript is not activated in your browser.
This may result in functional restrictions.



 
© AVENTICS S.à r.l.