An error occured!

OK
Series CD12  
No Image Symbol Code no CAD Catalog Type With options THREAD
85
1 5711000000 CAD Pneumatically 5/2 Directional valve; Pneumatically operated; Single solenoid; With air spring return M22x1.5
2 5711000100 CAD Pneumatically 5/2 Directional valve; Pneumatically operated; Single solenoid; With air spring return G 1/2
3 5711000300 CAD Pneumatically 5/2 Directional valve; Pneumatically operated; Single solenoid; With spring return G 1/2
4 5711001100 CAD Pneumatically 5/2 Directional valve; Pneumatically operated; Double solenoid G 1/2
5 5711100200 CAD Pneumatically 3/2 Directional valve; Pneumatically operated; Single air pilot; With spring return M22x1.5
6 5711100300 CAD Pneumatically 3/2 Directional valve; Pneumatically operated; Single air pilot; With spring return G 1/2
7 5711200050 CAD Pneumatically 5/3 Directional valve; Pneumatically operated; Double air pilot; With spring return G 1/2
8 5711200060 CAD Pneumatically 5/3 Directional valve; Pneumatically operated; Double air pilot; With spring return G 1/2
9 5724500920 CAD Electrically 3/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: without detent M22x1.5
10 5724505970 CAD Electrically 3/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: without detent M22x1.5
11 5724505980 CAD Electrically 3/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: without detent M22x1.5
12 5724550220 CAD Electrically 3/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: with detent, without detent G 1/2
13 5724555202 CAD Electrically 3/2 Directional valve; Electrically operated; Single solenoid; With spring return G 1/2
14 5724555270 CAD Electrically 3/2 Directional valve; Electrically operated; Single solenoid; With spring return G 1/2
15 5724555280 CAD Electrically 3/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: with detent, without detent G 1/2
16 5724560220 CAD Electrically 3/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: with detent, without detent G 1/2
17 5724565202 CAD Electrically 3/2 Directional valve; Electrically operated; Single solenoid; With spring return G 1/2
18 5724565270 CAD Electrically 3/2 Directional valve; Electrically operated; Single solenoid; With spring return G 1/2
19 5724565280 CAD Electrically 3/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: with detent, without detent G 1/2
20 5725400220 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M22x1.5
21 5725405202 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return M22x1.5
22 5725405270 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return M22x1.5
23 5725405280 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent M22x1.5
24 5725450220 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent G 1/2
25 5725455202 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return G 1/2
26 5725455270 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return G 1/2
27 5725455280 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return; Manual override: with detent, without detent G 1/2
28 5725455302 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With air spring return G 1/2
29 5725470220 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: with detent, without detent G 1/2
30 5725475202 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With spring return G 1/2
31 5725475270 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With spring return G 1/2
32 5725475280 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: with detent, without detent G 1/2
33 5725480220 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: with detent, without detent G 1/2
34 5725485202 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With spring return G 1/2
35 5725485270 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: with detent, without detent G 1/2
36 5725485280 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With spring return; Manual override: with detent, without detent G 1/2
37 5725500220 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent M22x1.5
38 5725505202 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid M22x1.5
39 5725505270 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent M22x1.5
40 5725505280 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent M22x1.5
41 5725550220 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent G 1/2
42 5725555202 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid G 1/2
43 5725555270 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent G 1/2
44 5725555280 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent G 1/2
45 5725560220 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent G 1/2
46 5725565202 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid G 1/2
47 5725565270 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent G 1/2
48 5725565280 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent G 1/2
49 5725650220 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
50 5725650920 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
51 5725655202 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return G 1/2
52 5725655270 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
53 5725655280 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
54 5725655980 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
55 5725680220 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
56 5725685202 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return G 1/2
57 5725685270 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
58 5725685280 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
59 R412000127 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
60 R412000148 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
61 R412000149 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
62 R412000151 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return G 1/2
63 R412000153 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
64 R412000154 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
65 R412000157 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
66 R412000160 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return G 1/2
67 R412000219 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
68 R412000220 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
69 R412000221 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
70 R412000222 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return G 1/2
71 R412000224 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
72 R412000225 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
73 R412000230 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
74 R412000237 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return G 1/2
75 R412000242 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With spring return M22x1.5
76 R412000243 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With spring return M22x1.5
77 R412000244 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; With air spring return M22x1.5
78 R412008096 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With spring return G 1/2
79 R412008097 CAD Electrically 5/2 Directional valve; Electrically operated; Double solenoid; Manual override: with detent, without detent G 1/2
80 R412008098 CAD Electrically 5/3 Directional valve; Electrically operated; Double solenoid; With spring return; Manual override: with detent, without detent G 1/2
81 R412013341 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With spring return M22x1.5
82 R412013342 CAD Electrically 5/2 Directional valve; Electrically operated; Single solenoid; With spring return M22x1.5
83 R412013343 CAD Pneumatically 5/2 Directional valve; Pneumatically operated; Single solenoid; With spring return M22x1.5
84 R412013344 CAD Pneumatically 5/2 Directional valve; Pneumatically operated; Double solenoid M22x1.5
85 R414002380 CAD Pneumatically 5/3 Directional valve; Pneumatically operated; With spring return G 1/2


JavaScript is not activated in your browser.
This may result in functional restrictions.



 
© AVENTICS S.à r.l.