Aventics
Search Contact Sitemap Shopping basket
Product Catalog Pneumatics
Cylinders
Select technical features to refine your search.
 


Design
Functional principle
Piston diameter
Standardization
cushioning
Series
Environmental requirements
ATEX
corrosion-resistant
Heat resistant
Hygienic Design
suitable for use in food processing
Additional functions
Compatible with Easy-2-Combine
Distance measuring sensor
Guide
Holding / locking function
Low-friction
Through piston rod
Torsion protection
Search in catalog

Search

Advanced search


JavaScript is not activated in your browser.
This may result in functional restrictions.




ATEX: Products according to ATEX guideline 94/9/EG for application in potentially explosive surroundings
Hygienic Design: Easy to clean, undercut-free seal
Corrosion resistant: Housing made of stainless stell (Series ICM: cover and base made of highly resistant plastic)
Suitable for use in food processing: food compatible H1 grease
Heat resistant: For use at temperatures up to 120°C or 150°C (depending from the product, see the catalog data)
Easy-2-Combine: Mounting interface for combination of handling components without adapter