Aventics
Search Contact Sitemap Shopping basket
Contact bridge
► Control: plug M12 ► Plug, M12x1, 4-pin ► Number of solenoid coils: 1
 
Ambient temperature min./max. -15°C / +50°C
Protection class IP65
Protective circuit 43 V bi-directional
DC operating voltage 24 V
Operational voltage AC at 50 Hz 24 V
Operational voltage AC at 60 Hz 24 V
Voltage tolerance DC -20% / +20%
Voltage tolerance AC 50 Hz -10% / +10%
Voltage tolerance AC 60 Hz -10% / +10%
Valve LED status display Yellow
Mounting screw M2.5 with slot
Tightening torque for mounting screws [+0,05] 0,25 Nm

Materials:
Housing  Polyester amide
Seals  Fluorocaoutchouc
Search in catalog

Search

Advanced search
Accessories

Accessories
Documentation

Data sheet

Operating conditions
Port 
Weight
Part No.
to valve
 
 
 
[kg]
 
Electrical connector, ISO 15217, form C
0,016

Dimensions
1) not assigned
2) not assigned
3) ground
4) magnet 14
5) Sealing cap for manual override not removable
6) Removable
7) LED valve
8) captive seal and screw




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-07-25, © AVENTICS S.à r.l., subject to change