Aventics
Search Contact Sitemap Shopping basket
Rodless cylinder, Series RTC-BV
► Ø 16 - 80 mm ► Ports: M7 - G 3/8 ► double-acting ► with magnetic piston ► integrated guide ► Basic Version ► Cushioning: pneumatically, adjustable
 
Working pressure min./max. 2 bar / 8 bar
Ambient temperature min./max. -10°C / +60°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
Pressure for determining piston forces 6,3 bar

Materials:
Cylinder tube  Aluminum,  anodized
Cover  Aluminum,  anodized
Seals  Polyurethane
Sealing strips  Polyurethane; Stainless steel
Ball rail table  Aluminum,  anodized
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Product highlights

Promotional media
Tools

Configurator

CylinderFinder

Calculation Tool
Documentation

Data sheet

Operating Instructions

Assembly instructions

Operating conditions

Standards used
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The delivered product is lubricated for lifetime.

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest AVENTICS sales office.

Piston Ø [mm] 16 25 32 40 50
Piston force [N] 127 309 507 792 1237
Cushioning length [mm] 20 20 20 20 20
Cushioning energy [J] 1.5 4 7 10 15
Speed max. [m/s] 5.5 6.5 4 5 3
Weight 0 mm stroke [kg] 0.45 0.82 1.39 2.09 3.37

+10 mm stroke [kg] 0.014 0.023 0.031 0.044 0.065
Stroke max. [mm] 6600 7000 9900 9900 9900
Piston Ø [mm] 63 80      
Piston force [N] 1964 3146      
Cushioning length [mm] 20 20      
Cushioning energy [J] 25 40      
Speed max. [m/s] 3 3      
Weight 0 mm stroke [kg] 5.65 9.71      

+10 mm stroke [kg] 0.098 0.157      
Stroke max. [mm] 5800 4800      

  Piston Ø [mm]
Ports
16
M7
25
G 1/8
32
G 1/8
40
G 1/4
50
G 1/4
Stroke 100
R480143252
R480141454
- - -
200
R480143255
R480141455
R480141462
- -
300
R480143256
R480141456
R480141463
- -
400
R480143257
R480141457
R480141464
R480141472
R480148854
500
R480143258
R480141458
R480141465
R480141473
R480146166
600
R480143259
R480141459
R480141466
R480141474
R480149081
700
R480143260
R480141460
R480141468
R480141475
R480145947
800 -
R480141461
R480141469
R480141476
R480148600
900 - -
R480141470
R480141477
R480147023
1000 - -
R480141471
R480141478
R480149199

Optional stroke lengths

Piston Ø [mm]
Ports
63
G 3/8
80
G 3/8
     
Stroke 100 - -      
200 - -      
300 - -      
400
R480147730
R480147731
     
500
R480147713
R480147714
     
600
R480146014
R480146210
     
700
R480145948
R480155522
     
800
R480147223
R480147699
     
900
R480146204
R480156948
     
1000
R480147036
R480147700
     

Optional stroke lengths      

Permissible forces Fx, Fy, Fz and torques Mx, My, Mz
With simultaneously moments on the cylinder this equation must be used in addition to the maximum moments check. In the cushioning phase of the movement additional forces occur and must be considered. Please use our calculation tool for rodless cylinders on the http://www.aventics.com.


Static
Piston Ø
Fx [N]
Fy [N]
Fz [N]
Mx [Nm]
My [Nm]
Mz [Nm]






16
800
150
1100
2
25
8






25
1800
210
3800
6
50
12






32
2200
550
6600
18
80
43






40
3500
650
8000
28
140
55






50
5000
750
9000
35
230
70






63
6800
850
13000
45
340
90






80
9500
1000
13000
55
500
110







Dynamic
Piston Ø
Mx [Nm]
My [Nm]
Mz [Nm]









16
0.42
10
2









25
1
24
3









32
3.8
42
12









40
6
75
15









50
9.1
128
20









63
14.5
195
24









80
20
300
28










Max. play and recommended max. lever arm length
L = lever arm
M = Torques


Piston Ø
α
β
Lx
Ly
Lz







16
0,5°
2,0° ±1°
162
94
162







25
0,5°
2,0° ±1°
217
123
217







32
0,6°
1,5° ±0,5°
240
139
240







40
0,4°
1,0° ±0,3°
275
158
275







50
0,4°
1,0° ±0,3°
317
181
317







63
0,3°
1,0° ±0,3°
368
209
368







80
0,3°
1,0° ±0,3°
435
245
435








Limit diagram for pneumatic cushioning with horizontal mounting Limit diagram for pneumatic cushioning with vertical mounting
v = Piston velocity [m/s]
m = Cushionable mass [kg]
The values for the cushionable mass m and piston velocity v must be on or below the graph for the selected piston diameter.


Support span
Max. support span L [mm] as a function of F [N] at a deflection of 0.5 mm


Piston Ø 16 - 80,  Dimensions in mm
S = stroke


Piston Ø
B
BU
CU
E
EE
FH
FR
FS
GR
MC
PL
PM
PO
16
34
118
26
36
M7
41
60
100
20
12
21.5
9
13.1
25
44
147
26
45.5
G 1/8
50.6
40
100
20
15
20
8
21.5
32
58
163
40
51.5
G 1/8
62.1
60
120
30
20
18.5
9.5
24.5
40
70
182
40
60.5
G 1/4
71.1
60
120
30
17
18
10
31.5
50
92
205
40
67.5
G 1/4
78.3
60
140
30
23
16
16
35.5
63
112
233
55
82.5
G 3/8
93.3
100
180
40
25
14
14
45.5
80
140
269
55
103.5
G 3/8
114.2
100
180
40
27
14
14
59.5
...Piston Ø
PP
RT 1)
RU 2)
SG
TG
W1
W2
W3
W4
W5
W6
W7
Wd1
...16
7.5
M5
M4
17.3
19
63
45.5
8
18
30
13.5
19.8
M6
...25
9.3
M5
M4
17.3
19
73
55.5
13
18
30
13.5
19.8
M6
...32
9.5
M6
M6
22
40
93
72.5
16
26
30
19
26.8
M8
...40
11
M6
M6
22
40
105
84.5
22
26
30
19
26.8
M8
...50
12.5
M8
M6
22
40
140
114.5
11
70
40
22
32.7
M12
...63
14.5
M8
M8
30
80
160
134.5
31
50
40
22
32.7
M12
...80
16.5
M8
M8
30
80
188
162.5
45
50
40
22
32.7
M12
...Piston Ø
Wd2
WH
ZD
M [kg] 3)








...16
M6
63.5
187
0.08








...25
M6
87.5
215
0.16








...32
M8
90
240
0.32








...40
M8
101.5
263
0.49








...50
M12
117.1
294.2
0.73








...63
M12
116.5
333.2
1.31








...80
M12
130.5
361
2.14








1) thread depth: 9 mm for piston Ø 16–40 mm, 12 mm for piston Ø 50–80 mm
2) thread depth: 6 mm for piston Ø 16–25 mm, 10 mm for piston Ø 32–50 mm, 15 mm for piston Ø 63–80 mm
3) M = moving mass



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2017-02-08, © AVENTICS S.à r.l., subject to change