Aventics
Search Contact Sitemap Shopping basket
3/2-directional valve, electrically operated, Series AS5-SOV
► ATEX optional ► G 3/4 - G 1 ► pipe connection
 
Version Poppet valve, Can be assembled into blocks
Nominal flow 12500 l/min
Nominal flow, 1▶2 12500 l/min
Nominal flow, 2▶3 3700 l/min
Working pressure min./max. 2,5 bar / 10 bar
Medium Compressed air
Neutral gases
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Sealing principle Soft sealing
Max. particle size 5 µm
Protection class , with Plug Mounted See table below

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Threaded bushing  Die cast zinc
Search in catalog

Search

Advanced search
Accessories

Accessories
Tools

Configurator
Documentation

Data sheet

Manufacturer's declaration

Operating Instructions

Operating conditions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
ATEX optional: The ATEX ID depends on the selected pilot valve.

Operational voltage
Power
consumption
Switch-on
power
Holding power
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
AC 50 Hz
AC 60 Hz
 
 
 
W
VA
VA
VA
VA
24 V
-
-
2
-
-
-
-
-
110 V
110 V
-
2,2
1,6
1,6
1,4
-
220 V
230 V
-
2,2
1,6
1,6
1,4


 
MO
Compressed air connection
Operational voltage
Power
consumption
Holding power
Part No.
 
 
Input
Output
Exhaust
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
 
 
 
 
 
 
 
 
 
[W]
[VA]
 
G 3/4
G 3/4
G 1/2
24 V
-
-
2
-
G 3/4
G 3/4
-
110 V
110 V
-
1,6
G 3/4
G 3/4
-
220 V
230 V
-
1,6
G 1
G 1
24 V
-
-
2
-
G 1
G 1
-
110 V
110 V
-
1,6
G 1
G 1
-
220 V
230 V
-
1,6
G 1
G 1
24 V
-
-
2
-
-
G 3/4
G 3/4
G 1/2
-
-
-
-
-
G 3/4
G 3/4
G 1
G 1
G 1
G 1
...Part No.
Holding power
Switch-on
power
Switch-on
power
Protection class
Electr. connection
Weight
Fig.
Note
... 
AC 60 Hz
AC 50 Hz
AC 60 Hz
 
 
 
 
 
... 
[VA]
[VA]
[VA]
 
 
[kg]
 
 
-
-
-
IP65
Plug
ISO 15217, form C
0,67
Fig. 3
1); 4); 5)
1,4
2,2
1,6
Plug
ISO 15217, form C
0,67
Fig. 3
1); 4); 5)
1,4
2,2
1,6
Plug
ISO 15217, form C
0,67
Fig. 3
1); 4); 5)
-
-
-
Plug
ISO 15217, form C
0,67
Fig. 3
1); 4); 5)
1,4
2,2
1,6
Plug
ISO 15217, form C
0,67
Fig. 3
1); 4); 5)
1,4
2,2
1,6
Plug
ISO 15217, form C
0,67
Fig. 3
1); 4); 5)
-
-
-
Plug
M12x1
0,65
Fig. 4
1)
-
-
-
-
-
0,64
Fig. 1
2)
0,62
Fig. 2
3)
0,64
Fig. 1
2)
0,62
Fig. 2
3)
1) Basic valve with pilot valve
2) Basic valve without pilot valve
3) Basic valve without pilot valve, with CNOMO subbase
4) Protected against polarity reversal
5) Connector standard: ISO 15217
Nominal flow Qn with secondary pressure p2 = 6 bar at Δp = 1 bar

Flow rate characteristic,  1 → 2 Rear exhaust,  2 → 3
p2 = secondary pressure
qn = nominal flow
p2 = secondary pressure
qn = nominal flow


Fig. 1: 3/2-directional valve without pilot valve with porting configuration for series DO16
A1 = input
A2 = output
A3 = ventilation port
1) Porting configuration for pilot valve DO16


A1
A2
A3
B
C
D
F
M





G 3/4
G 3/4
G 1/2
63
74
80
99
42,5





G 1
G 1
G 1/2
63
74
80
99
42,5






Fig. 2: 3/2-directional valve with transition plate for pilot valve series DO30
A1 = input
A2 = output
A3 = ventilation port
1) Transition plate with CNOMO porting configuration for pilot valve DO30


A1
A2
A3
B
C
D
E1
F
M
N
Q


G 3/4
G 3/4
G 1/2
85
103
109
14,2
125
58
M4
21


G 1
G 1
G 1/2
85
103
109
14,2
125
58
M4
21



Fig. 3: 3/2-directional valve with pilot valve and port for electrical connector form C
A1 = input
A2 = output
A3 = ventilation port
1) For electrical connector according to ISO 15217 (form C)
2) Manual override


A1
A2
A3
B
C
D
F
M





G 3/4
G 3/4
G 1/2
85
103
109
125
58





G 1
G 1
G 1/2
85
103
109
125
58






Fig. 4: 3/2-directional valve with pilot valve, push-in fitting M12x1
A1 = input
A2 = output
A3 = ventilation port
1) plug M12
2) Manual override


A1
A2
A3
B
C
D
F
M





G 1
G 1
G 1/2
85
103
109
125
58






Pin assignment M12x1
3: +/-
4: +/-




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-06-18, © AVENTICS S.à r.l., subject to change