Aventics
Search Contact Sitemap Shopping basket
Lock coupling, Series CP1
► external thread ► NW 2.7 - 10 mm
 
Working pressure min./max. 0 bar / 16 bar
Ambient temperature min./max. -10°C / +90°C
Medium temperature min./max. -10°C / +90°C
Medium Compressed air

Materials:
Housing  Brass,  nickel-plated
Release bushing  Brass,  nickel-plated
Seal  Acrylonitrile Butadiene Rubber
Port  Brass,  nickel-plated
The delivered product may vary from that in the illustration.
Search in catalog

Search

Advanced search
Documentation

Data sheet

Operating conditions
Nominal width
Port G
Qn
Weight
Fig.
Delivery quantity
Part No.
[mm]
 
[l/min]
[kg]
 
[Piece]
 
2,7
M5
210
0,008
Fig. 1
2
5
G 1/8
500
0,034
Fig. 2
2
G 1/4
0,035
7,2
G 1/4
1500
0,068
Fig. 3
2
7,8
G 1/4
2300
0,098
Fig. 4
1
7,2
G 3/8
1500
0,07
Fig. 3
2
7,8
G 3/8
2300
0,107
Fig. 4
1
7,2
G 1/2
1500
0,077
Fig. 3
2
7,8
G 1/2
2300
0,131
Fig. 4
1
10
G 1/2
3200
0,255
Fig. 5
1

Fig. 1


Part No.
Port G
Nominal width
L
SW
Delivery quantity
Piece
Weight
kg





M5
2,7
26
9
2
0,008






Fig. 2


Part No.
Port G
Nominal width
L
SW
Delivery quantity
Piece
Weight
kg





G 1/8
5
37
14
2
0,034





G 1/4
5
39
17
2
0,035






Fig. 3


Part No.
Port G
Nominal width
L
SW
Delivery quantity
Piece
Weight
kg





G 1/4
7,2
41
21
2
0,068





G 3/8
7,2
41
21
2
0,07





G 1/2
7,2
41
21
2
0,077






Fig. 4


Part No.
Port G
Nominal width
L
SW
Delivery quantity
Piece
Weight
kg





G 1/4
7,8
63
19
1
0,098





G 3/8
7,8
63
21
1
0,107





G 1/2
7,8
63
24
1
0,131






Fig. 5


Part No.
Port G
Nominal width
L
SW
Delivery quantity
Piece
Weight
kg





G 1/2
10
65
30
1
0,255








JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-01-04, © AVENTICS S.à r.l., subject to change