Aventics
Search Contact Sitemap Shopping basket
Elbow fitting
► Internal thread ► G 1/8 - G 1 ► FPT-S-RVK
 
Ambient temperature min./max. -20°C / +80°C
Working pressure min./max. 0 bar / 16 bar

Materials:
Screw  Brass, nickel-plated
Housing  Brass,  nickel-plated
Thread  Brass,  nickel-plated
Search in catalog

Search

Advanced search
Documentation

Data sheet
Dimensions


Part No.
Port G
H
L
SW
Delivery quantity
[Piece]






G 1/8
8,2
21
10
10






G 1/4
11,4
25,5
13
10






G 3/8
11,3
28
17
5






G 1/2
15
34
21
5






G 3/4
16,5
36
25
2






G 1
19
45
30
2









JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2015-12-30, © AVENTICS S.à r.l., subject to change