Aventics
Search Contact Sitemap Shopping basket
2/2-directional valve, electrically operated, Series AS3-SOV
► G 3/8 - G 1/2 ► pipe connection
 
Version Poppet valve, Can be assembled into blocks
Nominal flow 4500 l/min
Working pressure min./max. 2.5 bar / 10 bar
Medium Compressed air
Neutral gases
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Sealing principle Soft sealing
Max. particle size 25 µm
Protection class , with Plug Mounted IP65

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Threaded bushing  Die cast zinc
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Promotional media
Tools

Configurator
Documentation

Data sheet

Manufacturer's declaration

Operating Instructions

Operating conditions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.

Operational voltage
Power
consumption
DC
DC
 
W
24 V
2


 
MO
Compressed air connection
Operational voltage
Power
consumption
Electr. connection
Weight
Fig.
Part No.
 
 
Input
Output
DC
DC
Pilot valve
 
 
 
 
 
 
 
 
[W]
 
[kg]
 
 
G 3/8
G 3/8
24 V
2
Plug
ISO 15217, form C
0.609
Fig. 1
G 3/8
G 3/8
Plug
M12
0.61
Fig. 2
G 1/2
G 1/2
Plug
ISO 15217, form C
0.459
Fig. 1
G 1/2
G 1/2
Plug
M12
0.6
Fig. 2
Basic valve with pilot valve
Protected against polarity reversal
Nominal flow Qn with secondary pressure p2 = 6 bar at Δp = 1 bar

Flow rate characteristic
p2 = secondary pressure
qn = nominal flow


Fig. 1: 2/2-directional valve with pilot valve and port for electrical connector form C
A1 = input
A2 = output
1) Port for electrical connector according to ISO 15217 (form C)
2) Manual override


A1
A2
B
C
D
E1
F






G 3/8
G 3/8
63
74
80
23.2
99






G 1/2
G 1/2
63
74
80
23.2
99







Fig. 2: 2/2-directional valve with pilot valve, push-in fitting M12x1
A1 = input
A2 = output
1) plug M12
2) Manual override


A1
A2
B
C
D
E1
F






G 3/8
G 3/8
63
74
80
23.2
99






G 1/2
G 1/2
63
74
80
23.2
99









JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-09-28, © AVENTICS S.à r.l., subject to change