Aventics
Search Contact Sitemap Shopping basket
Filter pressure regulator, Series AS3-FRE-...-E11
► G 1/2 ► filter porosity: 5 µm ► lockable ► with E11 locking
 
Version 1-in-1, Can be assembled into blocks
Parts Filter, Pressure controller
Mounting orientation vertical
Working pressure min./max. 0 bar / 16 bar
Medium Compressed air
Neutral gases
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Regulator type Diaphragm-type pressure regulator
Regulator function with relieving air exhaust
Adjustment range min./max. 0.5 bar / 10 bar
Pressure supply single
Filter reservoir volume 49 cm³
Filter element exchangeable

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Threaded bushing  Die cast zinc
Filter insert  Polyethylene
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Product highlights
Tools

Configurator
Documentation

Data sheet

Manufacturer's declaration

Operating Instructions

Operating conditions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The E11 locking is delivered without a key (see accessories for keys).
Max. residual oil content acc. to ISO 8573-1 at the outlet: 10 mg/m³

 
Port
Qn
Condensate drain
Weight
Part No.
 
 
[l/min]
 
[kg]
 
G 1/2
5100
fully automatic, closed without pressure
0.635
Reservoir: Polycarbonate
Protective guard: Polyamide
Order pressure gauge separately
Nominal flow Qn with secondary pressure p2 = 6 bar at Δp = 1 bar

Pressure characteristics curve
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow


Flow rate characteristic (p2: 0,5 - 8 bar)
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow


Dimensions
1) Order pressure gauge separately




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-05-18, © AVENTICS S.à r.l., subject to change