Aventics
Search Contact Sitemap Shopping basket
3/2-directional valve, electrically operated, Series AS3-SOV-...-POS
► With integrated sensor ST6 ► G 3/8 - G 1/2 ► pipe connection
 
Version Poppet valve, Can be assembled into blocks
Nominal flow 4500 l/min
Nominal flow, 1▶2 4500 l/min
Nominal flow, 2▶3 3200 l/min
Working pressure min./max. 2.5 bar / 10 bar
Medium Compressed air
Neutral gases
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Sealing principle Soft sealing
Max. particle size 25 µm

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Threaded bushing  Die cast zinc
Search in catalog

Search

Advanced search
Accessories

Accessories
Tools

Configurator
Documentation

Data sheet

Manufacturer's declaration

Operating Instructions

Operating conditions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
Can be used in circuits with increased efficiency.
An ST6 sensor (contactless) is used to detect the switching position in the non-actuated state (position: exhaust).
The sensor signal is visible on the front of the cover

Operational voltage
Power
consumption
DC
DC
 
W
24 V
2


 
 
Port
Exhaust
Operational voltage
Electr. connection
Electr. connection
Sensor
Weight
Fig.
Note
Part No.
 
 
 
 
DC
 
 
 
 
 
 
 
 
 
 
 
 
 
[kg]
 
 
 
G 3/8
G 1/2
24 V
Plug, ISO 15217, form C
Plug, M8, 3-pin, with knurled screw
0.459
Fig. 2
1)
G 3/8
Plug, ISO 15217, form C
Plug, M12, 3-pin, with knurled screw
Fig. 2
G 3/8
Plug, ISO 15217, form C
without wire end ferrule, tin-plated
Fig. 2
G 3/8
Socket, M12x1
Plug, M8, 3-pin, with knurled screw
Fig. 3
G 3/8
Socket, M12x1
Plug, M12, 3-pin, with knurled screw
Fig. 3
G 3/8
Socket, M12x1
without wire end ferrule, tin-plated
Fig. 3
G 1/2
Plug, ISO 15217, form C
Plug, M8, 3-pin, with knurled screw
Fig. 2
G 1/2
Plug, ISO 15217, form C
Plug, M12, 3-pin, with knurled screw
Fig. 2
G 1/2
Plug, ISO 15217, form C
without wire end ferrule, tin-plated
Fig. 2
G 1/2
Socket, M12x1
Plug, M8, 3-pin, with knurled screw
Fig. 3
G 1/2
Socket, M12x1
Plug, M12, 3-pin, with knurled screw
Fig. 3
G 1/2
Socket, M12x1
without wire end ferrule, tin-plated
Fig. 3
-
G 3/8
G 1/2
-
-
without wire end ferrule, tin-plated
0.459
Fig. 1
2)
G 1/2
1) Basic valve with pilot valve
2) Basic valve without pilot valve
Electronic sensor included in scope of delivery (assembled).
For sensor connection, see the selection table.
Nominal flow Qn at p1 = 6.3 bar and Δp = 1 bar

Flow rate characteristic Rear exhaust
p2 = secondary pressure
qn = nominal flow
p2 = secondary pressure
qn = nominal flow


Fig. 1: 3/2-directional valve without pilot valve with porting configuration for series DO16
A1 = input
A2 = output
1) For version with sensor: cable length 3 m PUR.
2) Optical switch status indicator


A1
A2
B
C
D
F
G






G 3/8
G3/8
63
74
80
99
G1/2






G 1/2
G1/2
63
74
80
99
G1/2







Fig. 2: 3/2-directional valve with pilot valve and port for electrical connector form C
A1 = input
A2 = output
1) Electr. connection: electrical connector form C, ISO 15217
2) Manual override
3) For version with sensor: cable length 3 m PUR.
4) Optical switch status indicator


A1
A2
B
C
D
E1
F
G





G 3/8
G3/8
63
74
80
23.2
99
G1/2





G 1/2
G1/2
63
74
80
23.2
99
G1/2






Fig. 3: 3/2-directional valve with pilot valve, push-in fitting M12x1
A1 = input
A2 = output
1) plug M12
2) Manual override
3) For version with sensor: cable length 3 m PUR.
4) Optical switch status indicator


A1
A2
B
C
D
E1
F
G





G 3/8
G3/8
63
74
80
39
99
G1/2





G 1/2
G1/2
63
74
80
39
99
G1/2






Pin assignment M12x1
3: +/-
4: +/-




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-01-11, © AVENTICS S.à r.l., subject to change