Aventics
Search Contact Sitemap Shopping basket
Pressure regulator, Series AS1-RGS
► G 1/4 ► Air supply: right ► Qn= 1000 l/min ► Activation: manual ► with pressure gauge in hand wheel
 
Mounting orientation Any
Working pressure min./max. See table below
Medium Compressed air
Neutral gases
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Regulator type Diaphragm-type pressure regulator, Can be assembled into blocks
Regulator function with relieving air exhaust
Adjustment range min./max. See table below

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Product highlights
Tools

Configurator
Documentation

Data sheet

Manufacturer's declaration

Operating Instructions

Operating conditions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.

 
 
Port
Qn
Working pressure
min./max.
Adjustment range
min. - max..
Weight
Part No.
 
 
 
[l/min]
[bar]
[bar]
[kg]
 
G 1/4
1000
0,2 / 12
0,2 - 4
0,239
0,5 / 12
0,5 - 8
0,5 / 12
0,5 - 10
Panel nut included in scope of delivery
Nominal flow Qn with secondary pressure p2 = 6 bar at Δp = 1 bar

Pressure characteristics curve
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow
1) = Starting point


Flow rate characteristic
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow


Dimensions
A1 = input
A2 = output




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-08-24, © AVENTICS S.à r.l., subject to change