Aventics
Search Contact Sitemap Panier
Actuating controls for AP/ST series control panel valves
▶ for AP, ST
 
Ambient temperature min./max. -30°C / +70°C
Search in catalog

Search

Advanced search
Documentation

Data sheet

Operating Instructions
Technical Remarks
Combining an ST control panel valve with an actuating control may create an emergency OFF control device, which must comply with the applicable regulations in the EC Machinery Directive 2006/42/EC and the EN ISO 13850 and EN ISO 13849 standards. In terms of EN ISO 13849, an ST control panel valve is a single-channel component. A sturdier architecture must be selected to attain a higher performance level (c, d, e).

Version
Color
Material
Weight
Delivery quantity
Fig.
Note
Part No.
 
 
 
[kg]
[Piece(s)]
 
 
 
Push button
Red
Polyamide
0,011
1
Fig. 1
-
Black
Yellow
Green
Mushroom button
Red
Polyamide
0,024
1
Fig. 2
-
Green
Yellow
Mushroom button with detent and rotary release
Red
Polyamide
0,047
1
Fig. 3
1)
Lever switch
Red
Polyamide
0,014
1
Fig. 4
-
White
Rotary switch with two notched positions
Red
Polyamide
0,02
1
Fig. 5
-
Grey
Push button with detent and rotary release
Black
Polyamide
-
-
Fig. 6
-
Rotary lock with two keys
Grey
Polyamide
0,05
1
Fig. 7
2)
3)
1) Only for ST series spring-return valves (R422002211, R422002213)
2) The key can be removed only if the button is in the actuated state.
3) The key can be removed in the actuated or non-actuated state.

Dimensions,  cut-out in the front plate,  single valve
When arranging multiple valves, see “cut-out in the front plate” of the AP or ST series.


Fig. 1 Fig. 2


Fig. 3 Fig. 4
Only for ST series spring-return valves (R422002211, R422002213)


Fig. 5 Fig. 6


Fig. 7




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-06-23, © AVENTICS S.a.r.l., subject to change