Aventics
Search Contact Sitemap Shopping basket
5/3-directional valve, Series 581, size 1
► Qn = 1100 l/min ► plate connection ► Pilot valve width: 30x22 mm CNOMO ► compressed air connection output: Base plate ISO 5599-1 ► Electr. connection: Plug, ISO 4400, form A ► Manual override: without
 
Standards ISO 5599-1
Version Spool valve
Sealing principle Soft sealing
Blocking principle Single base plate principle
Working pressure min./max. See table below
Ambient temperature min./max. -15°C / +50°C
Medium temperature min./max. -15°C / +50°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pneumatic ports Base plate ISO 5599-1
 
Protection class
with electrical connector/plug
IP65
Duty cycle 100 %
Switch-on time 14 ms
Switch-off time 28 ms
Mounting screw with hexagon socket
Mounting screw tightening torque 2 Nm
   

Materials:
Housing  Aluminum
Seals  Acrylonitrile Butadiene Rubber
Search in catalog

Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet

Operating conditions
Technical Remarks
The min. control pressure must be adhered to, since otherwise faulty switching and valve failure may result!
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from AVENTICS, see chapter „Technical information“.

Operational
voltage
Voltage
tolerance
Power
consumption
Switch-on
power
Holding power
DC
AC 50 Hz
DC
AC 50 Hz
DC
AC 50 Hz
AC 50 Hz
 
 
 
 
W
VA
VA
24 V
-
-10% / +10%
-
6.7
-
-
-
230 V
-
-10% / +10%
-
15.2
10.8


 
Operational voltage
Flow conductance 
Qn
Working pressure min./max.
Control­ pressure
min./max.
Weight
Note
Part No.
 
DC
AC 50 Hz
C
 
 
 
 
 
 
 
 
 
[l/(s*bar)]
[l/min]
[bar]
[bar]
[kg]
 
 
24 V
-
4.3
1100
3 / 16
3 / 16
0.5
1)
-
230 V
24 V
-
4.3
1100
3 / 16
3 / 16
0.5
1); 3)
-
230 V
24 V
-
4.3
1100
-0.95 / 16
3 / 16
0.5
2)
-
230 V
24 V
-
4.3
1100
-0.95 / 16
3 / 16
0.5
2); 3)
-
230 V
24 V
-
4.3
1100
3 / 16
3 / 16
0.5
1)
-
230 V
24 V
-
4.3
1100
3 / 16
3 / 16
0.5
1); 3)
-
230 V
24 V
-
4.3
1100
-0.95 / 16
3 / 16
0.5
2)
-
230 V
24 V
-
4.3
1100
-0.95 / 16
3 / 16
0.5
2); 3)
-
230 V
24 V
-
4.3
1100
3 / 16
3 / 16
0.5
1)
-
230 V
24 V
-
4.3
1100
3 / 16
3 / 16
0.5
1); 3)
-
230 V
24 V
-
4.3
1100
-0.95 / 16
3 / 16
0.5
2)
-
230 V
24 V
-
4.3
1100
-0.95 / 16
3 / 16
0.5
2); 3)
-
230 V
1) Pilot: internal
2) Pilot: External
3) with throttle
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-03-15, © AVENTICS S.à r.l., subject to change