Aventics
Search Contact Sitemap Shopping basket
Compact cylinder ISO 21287, Series CCI
► Ports: M5 - G 1/8 ► Single-acting, extended without pressure ► with magnetic piston ► cushioning: elastic ► Piston rod: Internal thread
 
Standards ISO 21287
Compressed air connection Internal thread
   
Working pressure min./max. 1.5 bar / 10 bar
Ambient temperature min./max. -20°C / +80°C
Medium temperature min./max. -20°C / +80°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pressure for determining piston forces 6 bar
   

Materials:
Cylinder tube  Aluminum, anodized
Piston rod  Stainless steel
Front cover  Aluminum
End cover  Aluminum
Seal  Polyurethane
Scraper  Polyurethane
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Product highlights
Tools

Configurator

CylinderFinder

Calculation Tool
Documentation

Data sheet

Declaration of conformity

Operating Instructions

Operating conditions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from AVENTICS, see chapter „Technical information“.

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest AVENTICS sales office.

Piston Ø [mm] 16 20 25 32 40
Retracting piston force [N] 79 124 191 329 517
Extracting piston force [N] 12 13 25 35 43
Impact energy [J] 0.11 0.15 0.2 0.4 0.52
Weight 0 mm stroke [kg] 0.061 0.101 0.126 0.237 0.309

+10 mm stroke [kg] 0.016 0.023 0.026 0.043 0.052
Stroke max. [mm] 25 25 25 25 25
Piston Ø [mm] 50 63 80 100  
Retracting piston force [N] 789 1396 2292 3671  
Extracting piston force [N] 82 82 105 215  
Impact energy [J] 0.64 0.75 0.75 1  
Weight 0 mm stroke [kg] 0.462 0.703 1.142 2.199  

+10 mm stroke [kg] 0.07 0.087 0.116 0.168  
Stroke max. [mm] 25 25 25 25  

  Piston Ø
Piston rod thread
Ports
Piston rod Ø
16
M4
M5
8
20
M6
M5
10
25
M6
M5
10
32
M8
G 1/8
12
40
M8
G 1/8
12
Stroke 5
R422001492
R422001493
R422001494
R422001495
R422001496
10
R422001502
R422001503
R422001504
R422001505
R422001506
15
R422001512
R422001513
R422001514
R422001515
R422001516
20
R422001522
R422001523
R422001524
R422001525
R422001526
25
R422001532
R422001533
R422001534
R422001535
R422001536

Optional stroke lengths
and options

Piston Ø
Piston rod thread
Ports
Piston rod Ø
50
M10
G 1/8
16
63
M10
G 1/8
16
80
M12
G 1/8
20
100
M12
G 1/8
25
 
Stroke 5
R422001497
R422001498
R422001499
R422001500
 
10
R422001507
R422001508
R422001509
R422001510
 
15
R422001517
R422001518
R422001519
R422001520
 
20
R422001527
R422001528
R422001529
R422001530
 
25
R422001537
R422001538
R422001539
R422001540
 

Optional stroke lengths
and options
 

Extracting piston force
F = spring return force, s = stroke


Maximum permissible lateral force,  Static
F stat. = static lateral force
X = spacing between force application point and cylinder cover
S = stroke


Maximum permissible lateral force,  Dynamic
F dyn. = dynamic lateral force
X = spacing between force application point and cylinder cover
S = stroke


Ø 16 - 100 mm
S = stroke


Piston Ø
AF
BG
DA H11
DT
E
EE
KF
LA
LB
LE
LJ
LK
MM f8
16
10
15
10
6
29.3
M5
M4
2.5
3.5
4.5
0
1.6
8
20
12
15.5
12
7.5
36.3
M5
M6
2.5
4.5
4.5
4.5
2.5
10
25
12
15.5
12
8
40.3
M5
M6
2.5
4.5
4.5
4
2.5
10
32
12
17
14
9.2
50
G 1/8
M8
2.5
5
7.5
4.85
2.5
12
40
12
17
14
9.2
58
G 1/8
M8
2.5
5
7.5
9.85
2.5
12
50
16
17
18
11
68.3
G 1/8
M10
2.5
5
7.5
12
3.5
16
63
16
17
18
11
80
G 1/8
M10
2.5
5
7.5
14.8
3.5
16
80
20
20
23
15
96
G 1/8
M12
3
5
7.5
22
3.5
20
100
20
20
28
15
116
G 1/8
M12
3
5
7.5
27
3.5
25
...Piston Ø
PL
RR
RT 6H
SW
TG
WH 1)
X1
X2
X3
ZA
ZB 1)
...16
8
3.3
M4
7
18
4,8 ±0,9
34,9 ±0,1
39,7 ±0,8
...20
11
4.2
M5
8
22
6,3 ±0,9
4.2
37,3 ±0,1
43,6 ±0,8
...25
11
4.2
M5
8
26
5,6 ±0,9
4.5
39 ±0,1
44,5 ±0,9
...32
12
5.1
M6
10
32.5
7,4 ±0,9
6.5
44 ±0,1
51,4 ±1
...40
12
5.1
M6
10
38
7,4 ±0,9
11
45 ±0,1
52,4 ±1
...50
12
6.7
M8
13
46.5
8,4 ±0,9
13
4
13
45,5 ±0,1
53,6 ±1
...63
12
6.7
M8
13
56.5
8,5 ±0,9
18
12
21
49 ±0,1
57,4 ±1
...80
14
8.5
M10
16
72
9,8 ±1
18
16.5
25.5
54,7 ±0,1
64,4 ±1
...100
16.5
8.5
M10
21
89
9,8 ±1
20
20
29
67 ±0,1
76,7 ±1
1) With cylinders with a piston rod extension, dimensions "WH" and "ZB" are increased by the value of the piston rod extension.



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-07-18, © AVENTICS S.à r.l., subject to change