► Qn = 200 l/min ► Pilot valve width: 22.5 mm ► pipe connection ► Compressed air connection output: Ø6x1 ► Electr. connection: Plug, EN 175301-803, form C ► Manual override: with detent ► single solenoid ► Pilot: internal
Version
Diaphragm poppet valve
Sealing principle
Soft sealing
Mounting on manifold strip
PRS strip
Working pressure min./max.
2 bar / 10 bar
*
Control pressure min./max.
2 bar / 10 bar
Ambient temperature min./max.
-15°C / +50°C
*
Medium temperature min./max.
-15°C / +50°C
*
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air
0 mg/m³ - 1 mg/m³
Nominal flow Qn
200 l/min
Connector standard
EN 175301-803, form C
Protection class with connection
IP65
Protected against polarity reversal
Duty cycle
100 %
Typ. switch-on time
12 ms
Typ. switch-off time
12 ms
Weight
See table below
Materials:
Housing
Polyoxymethylene
Seals
Acrylonitrile Butadiene Rubber
*
The maximum operating pressure depends on the ambient temperature. The following values are applicable: -15 °C - 50 °C : Operating pressure 1.5 bar - 8 bar possible. -15 °C - 40 °C : Operating pressure 1.5 bar - 10 bar possible.
1) LED status display: Red Nominal flow Qn at 6 bar and Δp = 1 bar
Dimensions
1) Manual override 2) Electrical connector 3) LED display 4) Coil can be rotated at 180° intervals 5) Mounting space for name plate 6) Hole for M5 fitting or silencer or silencer Ø 4.5 mm