Aventics
Search Contact Sitemap Shopping basket
Ejector, Series EBS
► push-in fitting ► electrical control, T-design ► with release valve ► with silencer ► vacuum switch: electronic, non-adjustable
 
Type Ejector
Ambient temperature min./max. +0°C / +50°C
Medium temperature min./max. +0°C / +50°C
Working pressure min./max. 3 bar / 6 bar
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
Protection class: 2001with electrical connector IP40
Display LED
   
Hysteresis < 0,02 bar
Repeatability (% of full scale value) ± 1 %
DC operating voltage 24 V
Voltage tolerance DC -20% / +10%
Switch output current Max. 60 mA
Status display LED
Power
consumption
 Solenoid valve
1.3 W

Materials:
Housing  Polyamide, fiber-glass reinforced
Seal  Acrylonitrile Butadiene Rubber
Nozzle  Aluminum
Release ring  Polyamide
Silencers  Polyethylene
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Product highlights
Documentation

Data sheet

Operating Instructions

Operating conditions
Technical Remarks
Note: All data refers to an ambient pressure of 1013 mbar and an ambient temperature of 20 °C.
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.

 
Type
Nozzle Ø
Compressed air connection
Vacuum connection
Max. vacuum level at p.opt
Max. suction capacity
Part No.
 
 
 
 
 
 
 
 
 
 
[mm]
 
 
[%]
[l/min]
 
EBS-ET-05-NC
0.5
Ø 4
Ø 4
84
7.5
EBS-ET-07-NC
0.7
85
16.8
EBS-ET-10-NO
1
Ø 6
Ø 8
86
35
EBS-ET-15-NO
1.5
84
71
EBS-ET-20-NO
2
Ø 8
Ø 10
86
123
EBS-ET-25-NO
2.5
84
223
...Part No.
Air consumption at p.opt.
Sound pressure level intake effect
Sound pressure level intake effect
Protection against overpressure (max.)
Switching point
Weight
Fig.
... 
 
 
 
 
 
 
 
... 
[l/min]
[dB]
[dB]
[bar]
[bar]
[kg]
 
14
53
58
5
-0.6
0.111
Fig. 1
24
59
65
48
59
65
5
-0.6
0.145
Fig. 2
118
71
71
208
68
77
5
-0.6
0.222
Fig. 3
320
70
78
NC = ejector line closed without current
NO = ejector suction line open without current
Switching point: non-adjustable vacuum switch
Output signal: 1 x PNP, NO (normally open contact)
p.opt. = optimum working pressure

Vacuum p2 depending on working pressure p1
1) = Ø nozzle 0.5 mm 2) = Ø nozzle 0.7 mm
3) optimum working pressure


1) = Ø nozzle 1.0 mm 2) = Ø nozzle 1.5 mm
3) optimum working pressure


1) = Ø nozzle 2.0 mm 2) = Ø nozzle 2.5 mm
3) optimum working pressure


Suction capacity qs depending on working pressure p1
1) = Ø nozzle 0.5 mm 2) = Ø nozzle 0.7 mm
3) optimum working pressure


1) = Ø nozzle 1.0 mm 2) = Ø nozzle 1.5 mm
3) optimum working pressure


1) = Ø nozzle 2.0 mm 2) = Ø nozzle 2.5 mm
3) optimum working pressure


Evacuation time tE depending on vacuum p2 for 1 l volume (with optimal operating pressure p1opt)
1) = Ø nozzle 0.5 mm 2) = Ø nozzle 0.7 mm


1) = Ø nozzle 1.0 mm 2) = Ø nozzle 1.5 mm


1) = Ø nozzle 2.0 mm 2) = Ø nozzle 2.5 mm


Air consumption qv depending on working pressure p1
1) = Ø nozzle 0.5 mm 2) = Ø nozzle 0.7 mm
3) optimum working pressure


1) = Ø nozzle 1.0 mm 2) = Ø nozzle 1.5 mm
3) optimum working pressure


1) = Ø nozzle 2.0 mm 2) = Ø nozzle 2.5 mm
3) optimum working pressure




Fig. 1
1) Vacuum switch is rotatable, not exchangeable
Cable length, 3 m, 3-wire, shielded
2) Solenoid valve for vacuum ON/OFF
3) Release valve from memory




Fig. 2
1) Vacuum switch is rotatable, not exchangeable
Cable length, 3 m, 3-wire, shielded
2) Solenoid valve for vacuum ON/OFF
3) Solenoid valve for release pulse




Fig. 3
1) Vacuum switch is rotatable, not exchangeable
Cable length, 3 m, 3-wire, shielded
2) Solenoid valve for vacuum ON/OFF
3) Solenoid valve for release pulse




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-07-25, © AVENTICS S.à r.l., subject to change