Aventics
Search Contact Sitemap Shopping basket
Valve system, Series HF04
► Qn Max. = 400 l/min ► Connection with diagnosis, optionally with I/O function (DDL) ► B-design
 
Version Link structure DDL
Blocking principle Double base plate principle
Working pressure min./max. -0.9 bar / 10 bar
Control pressure min./max. 3 bar / 8 bar
Ambient temperature min./max. -5°C / +50°C
Medium temperature min./max. +0°C / +50°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Protection class, with plug IP65
Number of valve positions 24
Number of solenoid coils 24
Operational voltage electronics 24 V DC
Electronics voltage tolerance -10% / +10%

Materials:
End plate Aluminum
Base plate Polyamide
An example configuration is illustrated. The delivered product may thus deviate from the illustration.
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Product highlights
Tools

Configurator

Calculation Tool
Documentation

Data sheet

Operating Instructions

Assembly instructions

Comissioning files

Operating conditions
Technical Remarks
The min. control pressure must be adhered to, since otherwise faulty switching and valve failure may result!
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from AVENTICS, see chapter „Technical information“.
See the following pages on the series for technical data on individual components.
The technical data for the electronics (link structures) can be found in the section “Fieldbus Connections”.
For push-in fittings, only use plug accessories made of plastic (polyamide) from our catalog.
It is necessary to maintain the electrical current in the coil of double solenoid valves to avoid unexpected auto-switching.

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest AVENTICS sales office.

Dimensions in mm
1 = plug-in connection Ø 8 mm or plug-in connection 3/8'' (inch)
2 and 4 = plug-in connections Ø 6 mm or thread connections M7(inch)
3 and 5 = plug-in connections Ø 10 mm or plug-in connections 3/8'' (inch)
R = collected pilot exhaust, plug-in connection Ø 6 mm or plug-in connection 1/4'' (inch)
X = external pilot, plug-in connection Ø 6 mm or plug-in connection 1/4'' (inch), connection X plugged with internal pilot control
An example configuration is illustrated. The delivered product may thus deviate from the illustration.


n
1
2
3
4
5
6
7
8
9
10
11
12

A
138.6
162.2
185.8
209.4
233
256.6
280.2
303.8
327.4
351
374.6
398.2

B
124.1
147.7
171.3
194.9
218.5
242.1
265.7
289.3
312.9
336.5
360.1
383.7

n = number of double subplates

Dimensions in inches
1 = plug-in connection Ø 8 mm or plug-in connection 3/8'' (inch)
2 and 4 = plug-in connections Ø 6 mm or thread connections M7(inch)
3 and 5 = plug-in connections Ø 10 mm or plug-in connections 3/8'' (inch)
R = collected pilot exhaust, plug-in connection Ø 6 mm or plug-in connection 1/4'' (inch)
X = external pilot, plug-in connection Ø 6 mm or plug-in connection 1/4'' (inch), connection X plugged with internal pilot control
An example configuration is illustrated. The delivered product may thus deviate from the illustration.


n
1
2
3
4
5
6
7
8
9
10
11
12

A
5.46
6.39
7.31
8.24
9.17
10.1
11.03
11.96
12.89
13.82
14.75
15.68

B
4.89
5.81
6.74
7.67
8.6
9.53
10.46
11.39
12.32
13.25
14.18
15.11

n = number of double subplates



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-09-01, © AVENTICS S.à r.l., subject to change