Aventics
Search Contact Sitemap Shopping basket
Compact cylinder ISO 21287, Series CCI
► Ports: M5 - G 1/8 ► double-acting ► with magnetic piston ► cushioning: elastic ► Piston rod: external thread ► ATEX optional
 
Standards ISO 21287
Compressed air connection Internal thread
   
Working pressure min./max. 1 bar / 10 bar
Ambient temperature min./max. -20°C / +80°C
Medium temperature min./max. -20°C / +80°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pressure for determining piston forces 6 bar
   

Materials:
Cylinder tube  Aluminum, anodized
Piston rod  Stainless steel
Front cover  Aluminum
End cover  Aluminum
Seal  Polyurethane
Nut for cylinder mounting  Steel, galvanized
Scraper  Polyurethane
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Product highlights
Tools

Configurator

CylinderFinder

Calculation Tool
Documentation

Data sheet

Declaration of conformity

Operating Instructions

Operating conditions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from AVENTICS, see chapter „Technical information“.
ATEX-certified cylinders can be generated in the Internet configurator.
ATEX ID: II 2G c IIB T4
II 2D c IP65 T125°C X
The operating temperature range for ATEX-certified cylinders is -20 °C to 50 °C.

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest AVENTICS sales office.

Piston Ø [mm] 16 20 25 32 40
Retracting piston force [N] 91 137 216 364 560
Extracting piston force [N] 106 164 259 422 665
Impact energy [J] 0.15 0.2 0.3 0.5 0.7
Weight 0 mm stroke [kg] 0.064 0.125 0.149 0.256 0.326

+10 mm stroke [kg] 0.016 0.023 0.026 0.043 0.052
Stroke max. [mm] 300 300 300 300 300
Piston Ø [mm] 50 63 80 100  
Retracting piston force [N] 871 1478 2397 3886  
Extracting piston force [N] 1035 1647 2656 4145  
Impact energy [J] 1 1.3 1.8 2.5  
Weight 0 mm stroke [kg] 0.487 0.728 1.195 2.234  

+10 mm stroke [kg] 0.07 0.087 0.116 0.168  
Stroke max. [mm] 300 300 500 500  

  Piston Ø
Piston rod thread
Ports
Piston rod Ø
16
M6x1
M5
8
20
M8x1,25
M5
10
25
M8x1,25
M5
10
32
M10x1,25
G 1/8
12
40
M10x1,25
G 1/8
12
Stroke 5
R422001132
R422001133
R422001134
R422001135
R422001136
10
R422001142
R422001143
R422001144
R422001145
R422001146
15
R422001152
R422001153
R422001154
R422001155
R422001156
20
R422001162
R422001163
R422001164
R422001165
R422001166
25
R422001172
R422001173
R422001174
R422001175
R422001176
30
R422001182
R422001183
R422001184
R422001185
R422001186
40
R422001192
R422001193
R422001194
R422001195
R422001196
50
R422001202
R422001203
R422001204
R422001205
R422001206
60
R422001212
R422001213
R422001214
R422001215
R422001216
80 - - -
R422001225
R422001226
100 - - -
R422001235
R422001236
125 - - -
R422001245
R422001246
150 - - -
R422001255
R422001256

Optional stroke lengths
and options

Piston Ø
Piston rod thread
Ports
Piston rod Ø
50
M12x1,25
G 1/8
16
63
M12x1,25
G 1/8
16
80
M16x1,5
G 1/8
20
100
M16x1,5
G 1/8
25
 
Stroke 5
R422001137
R422001138
R422001139
R422001140
 
10
R422001147
R422001148
R422001149
R422001150
 
15
R422001157
R422001158
R422001159
R422001160
 
20
R422001167
R422001168
R422001169
R422001170
 
25
R422001177
R422001178
R422001179
R422001180
 
30
R422001187
R422001188
R422001189
R422001190
 
40
R422001197
R422001198
R422001199
R422001200
 
50
R422001207
R422001208
R422001209
R422001210
 
60
R422001217
R422001218
R422001219
R422001220
 
80
R422001227
R422001228
R422001229
R422001230
 
100
R422001237
R422001238
R422001239
R422001240
 
125
R422001247
R422001248
R422001249
R422001250
 
150
R422001257
R422001258
R422001259
R422001260
 

Optional stroke lengths
and options
 

Maximum permissible lateral force,  Static
F stat. = static lateral force
X = spacing between force application point and cylinder cover
S = stroke


Maximum permissible lateral force,  Dynamic
F dyn. = dynamic lateral force
X = spacing between force application point and cylinder cover
S = stroke


Ø 16 - 100 mm
S = stroke


Piston Ø
A *)
BG
DA H11
DT
E
EE
KK
KV
KW
LA
LB
LE
LJ
16
12
15
10
6
29.3
M5
M6
10
3
2.5
3.5
4.5
20
16
15.5
12
7.5
36.3
M5
M8
13
4
2.5
4.5
4.5
4.5
25
16
15.5
12
8
40.3
M5
M8
13
4
2.5
4.5
4.5
4
32
19
17
14
9.2
50
G 1/8
M10x1,25
17
5
2.5
5
7.5
4.85
40
19
17
14
9.2
58
G 1/8
M10x1,25
17
5
2.5
5
7.5
9.85
50
22
17
18
11
68.3
G 1/8
M12x1,25
19
6
2.5
5
7.5
12
63
22
17
18
11
80
G 1/8
M12x1,25
19
6
2.5
5
7.5
14.8
80
28
20
23
15
96
G 1/8
M16x1,5
24
8
3
5
7.5
22
100
28
20
28
15
116
G 1/8
M16x1,5
24
8
3
5
7.5
27
...Piston Ø
MM f8
PL
RR
RT 6H
SW
TG
WH 1)
X1
X2
X3
ZA
ZB 1)
...16
8
8
3.3
M4
7
18
4,8 ±0,9
34,9 ±0,1
39,7 ±0,8
...20
10
11
4.2
M5
8
22
6,3 ±0,9
4.2
37,3 ±0,1
43,6 ±0,8
...25
10
11
4.2
M5
8
26
5,6 ±0,9
4.5
39 ±0,1
44,5 ±0,9
...32
12
12
5.1
M6
10
32.5
7,4 ±0,9
6.5
44 ±0,1
51,4 ±1
...40
12
12
5.1
M6
10
38
7,4 ±0,9
11
45 ±0,1
52,4 ±1
...50
16
12
6.7
M8
13
46.5
8,4 ±0,9
13
4
13
45,5 ±0,1
53,6 ±1
...63
16
12
6.7
M8
13
56.5
8,5 ±0,9
18
12
21
49 ±0,1
57,4 ±1
...80
20
14
8.5
M10
16
72
9,8 ±1
18
16.5
25.5
54,7 ±0,1
64,4 ±1
...100
25
16.5
8.5
M10
21
89
9,8 ±1
20
20
29
67 ±0,1
76,7 ±1
* With cylinders with external thread extension, dimension "A" is increased by the value of the thread extension.
1) With cylinders with a piston rod extension, dimensions "WH" and "ZB" are increased by the value of the piston rod extension.



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-07-25, © AVENTICS S.à r.l., subject to change