Aventics
Search Contact Sitemap Shopping basket
Series BSG
► F = 13.5 - 140 N ► external diameter: 29 - 84 mm ► external thread ► low-wear
 
Ambient temperature min./max. -40°C / +80°C
Min./max. temporary ambient temperature (<30 s) -40°C / +100°C
Hardness according to standard ISO 7619-1:2010 72 ± 5 Shore A
Abrasion value according to DIN 535 16 ISO 4649:2002 10-12 mm³

Materials:
Connector  Aluminum
Vacuum  Polyurethane
Search in catalog

Search

Advanced search
Documentation

Data sheet

Operating conditions
Technical Remarks
To be used on uneven, sensitive, and smooth to slightly rough surfaces.

 
Compressed air connection
external diameter
Holding force*)
Separation force
Volume
Max. curving on object Rmin
Weight
Delivery unit
Part No.
 
 
[mm]
[N]
[N]
[cm³]
[mm]
[kg]
[Piece(s)]
 
G 1/4
29
13,5
32
4,2
25
0,015
1
38
33
56
11,3
30
0,017
47
52
88
22,6
40
0,026
59
75
120
31
50
0,038
84
140
250
78
80
0,109
*) Theoretical value at 60% vacuum level, without safety factor

Max. curving on object Rmin


Dimensions


Part No.
ØD
G
Ha*)
H
h
L
SW




29
G 1/4
33,5
42
27
10
17




38
G 1/4
27,2
41
26
10
17




47
G 1/4
33
47,5
32,5
10
17




59
G 1/4
36,5
49
34
10
17




84
G 1/4
47
62
47
10
22




*) Height for vacuum operation



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2015-12-30, © AVENTICS S.à r.l., subject to change