Aventics
Search Contact Sitemap Shopping basket
Clevis mounting, Series AB6
► Cylinder mounting in accordance with ISO 15552
 
Scope of delivery: clevis mounting incl. pivot pins and mounting screws
Search in catalog

Search

Advanced search
Documentation

Data sheet

Operating conditions
Part No.
Piston Ø
B3 ±0,2
Ø CF F7
CG D10
CP d12
Ø d3
Ø d4
Ø D
E
FM ±0,2
L1 1)
L4 ±0,5
32
3.3
10
14
34
6.6
11
30
49
22
4.5
5.5
40
4.3
12
16
40
6.6
11
35
55
25
4.5
5.5
50
4.3
16
21
45
9
15
40
67
27
4.5
6.5
63
4.3
16
21
51
9
15
45
77
32
4.5
6.5
80
4.3
20
25
65
11
18
45
97
36
4.5
10
100
4.3
20
25
75
11
18
55
117
41
4.5
10
125
6.3
30
37
97
14
20
60
140
50
7
10
...Part No.
L11 –0,5
R4
SR
T ±0,2
TG






16.5
17
11
3
32,5 ±0,2






18
20
12
4
38 ±0,2






23
22
15
4
46,5 ±0,2






23
25
15
4
56,5 ±0,2






27
30
20
4
72 ±0,2






27
32
20
4
89 ±0,2






40
42
26
6
110 ±0,3






1) Min.
Material: Aluminum (forged)



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2015-08-18, © AVENTICS S.a.r.l., subject to change