Aventics
Search Contact Sitemap Shopping basket
Rear eye, Series MP6
► Cylinder mounting in accordance with ISO 15552
 
Scope of delivery: clevis incl. mounting screws
Search in catalog

Search

Advanced search
Documentation

Data sheet

Operating conditions
Part No.
Piston Ø
ØCX H7
ØD H11
ØD1 H13
DL ±0,2
E
EX –0,1
ER
EU
H
L1 1)
L3
32
10
30
6.6
22
47
14
15
10.5
9
4.5
36
40
12
35
6.6
25
53
16
18
12
9
4.5
42
50
16
40
9
27
65
21
20
15
10.5
4.5
48
63
16
45
9
32
75
21
23
15
10.5
4.5
55
80
20
45
11
36
95
25
27
18
14
4.5
70
100
20
55
11
41
115
25
30
18
15
4.5
80
125
30
60
14
50
140
37
40
25
16
7
100
...Part No.
L4
MS -0,5
R1 1)
TG
Weight
[kg]






5.5
15
12
32,5 ±0,2
0.1






5.5
18
15
38 ±0,2
0.1






6.5
21
19
46,5 ±0,2
0.2






6.5
23
21
56,5 ±0,2
0.3






10
27
24
72 ±0,2
0.6






10
30
25
89 ±0,2
0.8






10
40
33
110 ±0,3
1.4






1) Min.
Material: Aluminum (forged)



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2015-08-18, © AVENTICS S.a.r.l., subject to change