Aventics
Search Contact Sitemap Shopping basket
Mini cylinder ISO 6432, series OCT
► Ø 16 - 25 mm ► Ports: Ø 4 - Ø 6 ► Single-acting, extended without pressure ► with magnetic piston ► cushioning: elastic ► with integrated rear eye ► Piston rod: external thread
 
Compressed air connection push-in fitting
   
Working pressure min./max. 2 bar / 10 bar
Ambient temperature min./max. -20°C / +75°C
Medium temperature min./max. -20°C / +75°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pressure for determining piston forces 6,3 bar
   

Materials:
Cylinder tube  Aluminum, anodized
Piston rod  Stainless steel, hardened
Piston  Polyarylamide, Aluminum
Front cover  Polyarylamide
End cover  Polyarylamide
Seal  Polyurethane
Nut for cylinder mounting  Aluminum, anodized
Nut for piston rod  Stainless steel
Scraper  Polyester urethane rubber
Search in catalog

Search

Advanced search
Tools

Configurator
Documentation

Data sheet

Operating Instructions

Operating conditions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from AVENTICS, see chapter „Technical information“.
Clamping piece for magnetic field sensor necessary
Note: Basic length K does not comply with the ISO standard

This product is configurable. Please use the Internet configurator or contact the nearest AVENTICS sales office.

Piston Ø [mm] 16 20 25    
Retracting piston force [N] 104 157 242    
Spring force min. - max. [N] 3 - 5 5 - 9 9.5 - 18    
Impact energy [J] 0.14 0.23 0.35    
Weight 0 mm stroke [kg] 0.07 0.12 0.17    

+10 mm stroke [kg] 0.007 0.009 0.012    
Stroke max. [mm] 50 50 50    

  Piston Ø
Piston rod thread
Ports
Piston rod Ø
Cylinder outer thread
16
M6
Ø 4
6
M16x1,5
20
M8
Ø 6
8
M22x1,5
25
M10x1,25
Ø 6
10
M22x1,5
   
Stroke 10
R480158011
R480158008
R480158007
   
25
R480143584
R480158009
R480078018
   
50
R480147171
R480066666
R480143476
   

Optional stroke lengths
and options
   

Dimensions
1) Clamp for sensor - installation at all 4 cylinder sides possible
S = stroke


Piston Ø
A1/A2
B
C –2
D1/D2
E H9
EE2
F
GA/GB
H
K 2)
L
M1/M2
16
21
22
15
15.5
6
Ø 4
8
M16x1,5
M6
78
104
6
20
25
24
19
17.5
8
Ø 6
10
M22x1,5
M8
93
120
8
25
28.5
28
21
19.25
8
Ø 6
10
M22x1,5
M10x1,25
95
129
8
...Piston Ø
MM
N
P
R
T d13
T1
U
V
X
SW1
SW2
SW3
...16
6
16
17
13
12
9
23
20.5
3
22
5
10
...20
8
18
19
16
16
12.5
27
22.7
4
30
7
13
...25
10
21
21
15
16
12.5
30
24
5
30
9
17
2) The basic length is longer than the ISO standard



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2015-07-17, © AVENTICS S.a.r.l., subject to change