Aventics
Search Contact Sitemap Shopping basket
Spring-loaded plunger, Series PSL
 
Version not non-rotating
Ambient temperature min./max. 0 °C / 80 °C

Materials:
Housing  Steel,  galvanized
Guide bushing  Brass
Spring  spring steel
Nut  Steel,  galvanized
Search in catalog

Search

Advanced search
Documentation

Data sheet

Declaration of conformity

Operating Instructions

Operating conditions
Spring rate
Spring pre-tensioning
Max. vertical load (static)
Max. horizontal load (static)
Bending moment
Weight
Fig.
Part No.
[N/mm]
[N]
[N]
[N]
[Nm]
[kg]
 
 
0.596
1.49
550
47
0.7
0
Fig. 1
0.323
2.75
1500
97
2.2
0.01
Fig. 1
0.221
3.53
3700
385
13.9
0.08
Fig. 2
0.143
3.57
3700
283
13.9
0.09
Fig. 2
0.097
2.92
3700
173
13.9
0.11
Fig. 2
0.711
6.47
2400
747
36.6
0.14
Fig. 2
0.452
1.4
2400
466
36.6
0.17
Fig. 2
0.262
5.38
2400
340
36.6
0.19
Fig. 2
3.829
25.64
4900
1870
99.1
0.4
Fig. 2
1.072
37.2
4900
800
99.1
0.53
Fig. 2

Fig. 1
H = stroke


Part No.
G
G1
G2
H
L
L2
SW
SW1
SW2
Weight
kg
M6x0,75
M3
M3
5
33.5
10
10
7
4.5
0
G 1/8
M5
M5
10
47.2
15
14
7
7
0.01

Fig. 2
H = stroke


Part No.
G
G1
G2
H
L
L2
SW
SW1
SW2
BH
Weight
kg
M16x1
G 1/8
G 1/8
15
80
30
22
14
12
73.5
0.08
M16x1
G 1/8
G 1/8
25
93
30
22
14
12
86.5
0.09
M16x1
G 1/8
G 1/8
50
124
30
22
14
12
117.5
0.11
M20x1,5
G 1/8
G 1/4
25
94.5
40
24
17
17
86
0.14
M20x1,5
G 1/8
G 1/4
50
124
40
24
17
17
115.5
0.17
M20x1,5
G 1/8
G 1/4
75
153.5
40
24
17
17
145
0.19
M30x1,5
G 3/8
G 1/2
25
116
55
36
24
24
105.3
0.4
M30x1,5
G 3/8
G 1/2
75
187
55
36
24
24
176.5
0.53



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-06-17, © AVENTICS S.à r.l., subject to change