Aventics
Search Contact Sitemap Shopping basket
Vacuum filter Inline, Series VFI
► Ø 4 - Ø 6 ► filter porosity: 50 µm
 
Version Vacuum filter
Medium Compressed air
Ambient temperature min./max. +0°C / +50°C
Filter element exchangeable
filter porosity 50 µm
Mounting installing in piping
max. overpressure at 25° C 7 bar
max. overpressure at 50°C 5 bar
Max. vacuum level at p.opt 99 %

Materials:
Housing  Polyamide
Seals  Acrylonitrile Butadiene Rubber
Filter insert  Polypropylene; Polyamide
Search in catalog

Search

Advanced search
Documentation

Data sheet

Operating conditions
Technical Remarks
suitable connections: plastic tubing made of polyurethane and polyethylene

 
Version
Port
Qn
Weight
Part No.
 
 
 
[l/min]
[kg]
 
VFI-6/4
Ø 4
32
0,007
VFI-8/6
Ø 6
66
0,012
Nominal flow at Δp = 40 mbar

characteristics (flow volume)


Dimensions
1) "transparent inline filter housing "
2) filter cover with bayonet catch
3) tube nut
4) O-ring
5) Filter


Part No.
Port G
 
d
d1
D
L1
L2
SW
Weight
kg


Ø 4
VFI-6/4
4
6,2
16
62
34
12
0,007


Ø 6
VFI-8/6
6
8,2
23
70
41
14
0,012





JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-07-25, © AVENTICS S.à r.l., subject to change