Aventics
Search Contact Sitemap Shopping basket
Nut for piston rod, Series MR9
 
Search in catalog

Search

Advanced search
Documentation

Data sheet
Part No.
KK
KV
KW
Material
Surface
Weight
Note


 
 
 
 
 
 
[kg]
 


M4
7
2,2
Steel
galvanized
0,001
-


M6
10
3,2
Steel
galvanized
0,004
-


M8
13
4
Steel
galvanized
0,005
-


M10
17
8
Steel
galvanized
0,011
-


M10x1,25
17
6
Steel
galvanized
0,01
-


M12
19
10
Steel
galvanized
0,017
-


M12x1,25
19
7
Steel
galvanized
0,012
-


M12x1,25
19
6
Steel
galvanized
0,012
-


M16x1,5
24
8
Steel
galvanized
0,017
-


M20x1,5
30
16
Steel
galvanized
0,06
-


M24x2
36
12
Steel
galvanized
0,06
-


M27x2
41
13,5
Steel
galvanized
0,108
-


M36x2
55
18
Steel
galvanized
0,175
-


M42x2
65
21
Steel
galvanized
0,37
-


M48x2
75
24
Steel
galvanized
0,4
-


M4
7
2,2
Stainless steel
-
0,001
-


M6
10
3,2
Stainless steel
-
0,003
-


M8
13
4
Stainless steel
-
0,006
-


M10x1,25
16
5
Stainless steel
-
0,008
-


M12x1,25
18
6
Stainless steel
-
0,02
-


M16x1,5
24
8
Stainless steel
-
0,03
1)


M20x1,5
30
10
Stainless steel
-
0,05
-


M10x1,25
17
5
Stainless steel, acid-proof
-
0,01
-


M12x1,25
19
6
Stainless steel, acid-proof
-
0,02
-


M16x1,5
24
8
Stainless steel, acid-proof
-
0,03
-


M20x1,5
30
10
Stainless steel, acid-proof
-
0,05
-


M27x2
42
12
Stainless steel, acid-proof
-
0,07
-


M36x2
50
16
Stainless steel, acid-proof
-
0,15
-


M42x2
60
21
Stainless steel, acid-proof
-
0,3
-


1) 3590305000 can also be used as an MR3, nut for cylinder mounting.



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2015-12-19, © AVENTICS S.à r.l., subject to change