Aventics
Search Contact Sitemap Shopping basket
Sensor, Series SN3
► Plug, M12, 3-pin ► welding-proof
 
Ambient temperature min./max. -25°C / +70°C
Protection class IP67, IP65
Switching point precision [mm] ±0,1
Nominal current, actuated state ≤ 10 mA
Quiescent current (without load) ≤ 5 mA
DC operating voltage min./max. 10 V 
LED status display Yellow
Vibration resistance 55 Hz, 1 mm
Shock resistance 30 g / 11 ms

Materials:
Housing  Polyamide
Search in catalog

Search

Advanced search
Accessories

Accessories
Documentation

Data sheet

Operating conditions
 
Type of contact
Voltage drop U at Imax
DC switching current, max.
Max. switching frequency
Part No.
 
 
[V]
[A]
[kHz]
 
 
electronic PNP
≤ 1,8
0,2
0,02
interfaces: Plug, M12, 3-pin
short circuit resistant / Protected against polarity reversal

Dimensions
1) Clamping screw
2) LED
Pin assignments: 1 = (+), 3 = (-), 4 = (OUT), EN 60947-5-2:1998




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2015-12-19, © AVENTICS S.à r.l., subject to change