Aventics
Search Contact Sitemap Shopping basket
Coupling plug, Series CP1
► Coupling plug ► NW 5 - 10 mm
 
Working pressure min./max. 0 bar / 16 bar
Ambient temperature min./max. -10°C / +90°C
Medium temperature min./max. -10°C / +90°C
Medium Compressed air
The delivered product may vary from that in the illustration.
Search in catalog

Search

Advanced search
Documentation

Data sheet

Operating conditions
Technical Remarks
Coupling plugs are applicable for all locking and safety couplings with adequate nominal width

Nominal width
Port G
Housing
Delivery quantity
Weight
Fig.
Part No.
[mm]
 
 
[piece]
[kg]
 
 
5
Ø 4
Brass, nickel-plated
1
0.007
Fig. 1
Ø 6
10
0.006
7.2
Ø 6
Brass, nickel-plated
10
0.015
Fig. 2
7.8
Ø 6
Steel, galvanized
10
0.014
Fig. 2
7.2
Ø 8
Brass, nickel-plated
10
0.016
Fig. 2
7.8
Ø 8
Steel, galvanized
10
0.015
Fig. 2
7.2
Ø 10
Brass, nickel-plated
10
0.019
Fig. 2
7.8
Ø 10
Steel, galvanized
10
0.018
Fig. 2
7.2
Ø 13
Brass, nickel-plated
10
0.022
Fig. 2
7.8
Ø 13
Steel, galvanized
10
0.022
Fig. 2
10
Ø 13
Brass, nickel-plated
2
0.036
Fig. 2

Fig. 1


Part No.
Port G
Nominal width
[mm]
L








Ø 4
5
33








Ø 6
5
33









Fig. 2


Part No.
Port G
Nominal width
[mm]
L








Ø 6
7.2
45








Ø 6
7.8
45








Ø 8
7.2
45








Ø 8
7.8
45








Ø 10
7.2
45








Ø 10
7.8
45








Ø 13
7.2
45








Ø 13
7.8
45








Ø 13
10
55











JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-05-02, © AVENTICS S.à r.l., subject to change